Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|
| 240/560KYMBW33W45A | N/A 560 mm | N/A 820 mm32.2840 in | N/A 14800000 N3330000 lbf | N/A 7140000 N1600000 lbf | N/A 330 rpm | N/A 300 rpm |
N/A
|
| 240/560YMBW25AW507C3 | N/A 560 mm | N/A 820 mm32.2840 in | N/A 14800000 N3330000 lbf | N/A 7140000 N1600000 lbf | N/A 330 rpm | N/A 300 rpm |
N/A
|
| 240/560YMBW33W45A | N/A 560 mm | N/A 820 mm32.2840 in | N/A 14800000 N3330000 lbf | N/A 7140000 N1600000 lbf | N/A 330 rpm | N/A 300 rpm |
N/A
|
| 240/560YMBW33W45C6 | N/A 560 mm | N/A 820 mm32.2840 in | N/A 14800000 N3330000 lbf | N/A 7140000 N1600000 lbf | N/A 330 rpm | N/A 300 rpm |
N/A
|
| 230/560YMBW509AC08C3 | N/A 560 mm | N/A 820 mm32.2840 in | N/A 10800000 N2430000 lbf | N/A 5690000 N1280000 lbf | N/A 500 rpm | N/A 440 rpm |
N/A
|
| 240/560YMBW33W45AC3 | N/A 560 mm | N/A 820 mm32.2840 in | N/A 14800000 N3330000 lbf | N/A 7140000 N1600000 lbf | N/A 330 rpm | N/A 300 rpm |
N/A
|
| 231/560KYMBW33W45A | N/A 560 mm | N/A 920 mm36.2210 in | N/A 16400000 N3680000 lbf | N/A 9240000 N2080000 lbf | N/A 320 rpm | N/A 290 rpm |
N/A
|
| 231/560KYMBW37W898C4 | N/A 560 mm | N/A 920 mm36.2210 in | N/A 16400000 N3680000 lbf | N/A 9240000 N2080000 lbf | N/A 310 rpm | N/A 290 rpm |
N/A
|
| 231/560KYMBW37W906AC4 | N/A 560 mm | N/A 920 mm36.2210 in | N/A 16400000 N3680000 lbf | N/A 9240000 N2080000 lbf | N/A 320 rpm | N/A 290 rpm |
N/A
|
| 231/560KYMBW906A | N/A 560 mm | N/A 920 mm36.2210 in | N/A 16400000 N3680000 lbf | N/A 9240000 N2080000 lbf | N/A 320 rpm | N/A 290 rpm |
N/A
|
| 231/560KYMBW906AC3 | N/A 560 mm | N/A 920 mm36.2210 in | N/A 16400000 N3680000 lbf | N/A 9240000 N2080000 lbf | N/A 320 rpm | N/A 290 rpm |
N/A
|
| 231/560YMBW33W45C6 | N/A 560 mm | N/A 920 mm36.2210 in | N/A 16400000 N3680000 lbf | N/A 9240000 N2080000 lbf | N/A 310 rpm | N/A 290 rpm |
N/A
|
| 231/560YMBW509C08C3 | N/A 560 mm | N/A 920 mm36.2210 in | N/A 16400000 N3680000 lbf | N/A 9240000 N2080000 lbf | N/A 320 rpm | N/A 290 rpm |
N/A
|
| 241/560KYMBW33W45A | N/A 560 mm | N/A 920 mm36.2210 in | N/A 22100000 N4960000 lbf | N/A 11700000 N2630000 lbf | N/A 170 rpm | N/A 170 rpm |
N/A
|
| 241/560KYMBW33W45AC3 | N/A 560 mm | N/A 920 mm36.2210 in | N/A 22100000 N4960000 lbf | N/A 11700000 N2630000 lbf | N/A 170 rpm | N/A 170 rpm |
N/A
|
| 241/560KYMBW45AC3 | N/A 560 mm | N/A 920 mm36.2210 in | N/A 22100000 N4960000 lbf | N/A 11700000 N2630000 lbf | N/A 170 rpm | N/A 170 rpm |
N/A
|
| 241/560KYMDW73W879 | N/A 560 mm | N/A 920 mm36.2210 in | N/A 22100000 N4960000 lbf | N/A 11700000 N2630000 lbf | N/A 170 rpm | N/A 170 rpm |
N/A
|
| 241/560KYMDW879C7 | N/A 560 mm | N/A 920 mm36.2210 in | N/A 22100000 N4960000 lbf | N/A 11700000 N2630000 lbf | N/A 170 rpm | N/A 170 rpm |
N/A
|
| 241/560KYMDW886AC3 | N/A 560 mm | N/A 920 mm36.2210 in | N/A 22100000 N4960000 lbf | N/A 11700000 N2630000 lbf | N/A 170 rpm | N/A 170 rpm |
N/A
|
| 241/560YMBW33W45A | N/A 560 mm | N/A 920 mm36.2210 in | N/A 22100000 N4960000 lbf | N/A 11700000 N2630000 lbf | N/A 170 rpm | N/A 170 rpm |
N/A
|
| 241/560YMBW33W45AC3 | N/A 560 mm | N/A 920 mm36.2210 in | N/A 22100000 N4960000 lbf | N/A 11700000 N2630000 lbf | N/A 170 rpm | N/A 170 rpm |
N/A
|
| 241/560YMBW915W6R | N/A 560 mm | N/A 920 mm36.2210 in | N/A 22100000 N4960000 lbf | N/A 11700000 N2630000 lbf | N/A 170 rpm | N/A 170 rpm |
N/A
|
| 241/560KYMDW879 | N/A 560 mm | N/A 920 mm36.2210 in | N/A 22100000 N4960000 lbf | N/A 11700000 N2630000 lbf | N/A 170 rpm | N/A 170 rpm |
N/A
|
| 241/560YMDW879C7 | N/A 560 mm | N/A 920 mm36.2210 in | N/A 22100000 N4960000 lbf | N/A 11700000 N2630000 lbf | N/A 170 rpm | N/A 170 rpm |
N/A
|
| 231/560YMBW33W45A | N/A 560 mm | N/A 920 mm36.2210 in | N/A 16400000 N3680000 lbf | N/A 9240000 N2080000 lbf | N/A 310 rpm | N/A 290 rpm |
N/A
|