COMPANY HEADER
CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
1776 - 1800 of 1918 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

Add To Cart/Request Quote
N/A 670 mm N/A 900 mm35.433 in N/A 170 mm6.693 in N/A 11000000 N2480000 lbf N/A 5100000 N1150000 lbf N/A 350 rpm N/A 410 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 670 mm N/A 980 mm38.583 in N/A 230 mm9.0550 in N/A 15800000 N3540000 lbf N/A 7890000 N1770000 lbf N/A 330 rpm N/A 380 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 670 mm N/A 980 mm38.583 in N/A 230 mm9.0550 in N/A 15800000 N3540000 lbf N/A 7890000 N1770000 lbf N/A 330 rpm N/A 380 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 670 mm N/A 980 mm38.583 in N/A 230 mm9.0550 in N/A 15800000 N3540000 lbf N/A 7890000 N1770000 lbf N/A 330 rpm N/A 380 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 670 mm N/A 980 mm38.583 in N/A 230 mm9.0550 in N/A 15800000 N3540000 lbf N/A 7890000 N1770000 lbf N/A 330 rpm N/A 380 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 670 mm N/A 980 mm38.583 in N/A 230 mm9.0550 in N/A 15800000 N3540000 lbf N/A 7890000 N1770000 lbf N/A 330 rpm N/A 380 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 670 mm N/A 980 mm38.583 in N/A 230 mm9.0550 in N/A 15800000 N3540000 lbf N/A 7890000 N1770000 lbf N/A 330 rpm N/A 380 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 670 mm N/A 980 mm38.583 in N/A 308 mm12.1260 in N/A 21800000 N4910000 lbf N/A 10200000 N2300000 lbf N/A 230 rpm N/A 240 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 670 mm N/A 980 mm38.583 in N/A 308 mm12.1260 in N/A 21800000 N4910000 lbf N/A 10200000 N2300000 lbf N/A 230 rpm N/A 240 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 670 mm N/A 980 mm38.583 in N/A 308 mm12.1260 in N/A 21800000 N4910000 lbf N/A 10200000 N2300000 lbf N/A 230 rpm N/A 240 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 670 mm N/A 980 mm38.583 in N/A 230 mm9.0550 in N/A 15800000 N3540000 lbf N/A 7890000 N1770000 lbf N/A 330 rpm N/A 380 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 670 mm N/A 980 mm38.583 in N/A 230 mm9.0550 in N/A 15800000 N3540000 lbf N/A 7890000 N1770000 lbf N/A 330 rpm N/A 380 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 670 mm N/A 1090 mm42.913 in N/A 336 mm13.2280 in N/A 23400000 N5270000 lbf N/A 12800000 N2880000 lbf N/A 220 rpm N/A 240 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 670 mm N/A 1090 mm42.913 in N/A 336 mm13.2280 in N/A 23400000 N5270000 lbf N/A 12800000 N2880000 lbf N/A 220 rpm N/A 240 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 670 mm N/A 1090 mm42.913 in N/A 336 mm13.2280 in N/A 23400000 N5270000 lbf N/A 12800000 N2880000 lbf N/A 220 rpm N/A 240 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 670 mm N/A 1090 mm42.913 in N/A 336 mm13.2280 in N/A 23400000 N5270000 lbf N/A 12800000 N2880000 lbf N/A 220 rpm N/A 240 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 670 mm N/A 1090 mm42.913 in N/A 412 mm16.2210 in N/A 30000000 N6750000 lbf N/A 15700000 N3520000 lbf N/A 130 rpm N/A 130 rpm N/A YMD N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 670 mm N/A 1090 mm42.913 in N/A 412 mm16.2210 in N/A 30000000 N6750000 lbf N/A 15700000 N3520000 lbf N/A 130 rpm N/A 130 rpm N/A YMD N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 670 mm N/A 1090 mm42.913 in N/A 412 mm16.2210 in N/A 30000000 N6750000 lbf N/A 15700000 N3520000 lbf N/A 130 rpm N/A 130 rpm N/A YMD N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 670 mm N/A 1090 mm42.913 in N/A 412 mm16.2210 in N/A 30000000 N6750000 lbf N/A 15700000 N3520000 lbf N/A 130 rpm N/A 130 rpm N/A YMD N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 670 mm N/A 1090 mm42.913 in N/A 412 mm16.2210 in N/A 30000000 N6750000 lbf N/A 15700000 N3520000 lbf N/A 130 rpm N/A 130 rpm N/A YMD N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 670 mm N/A 1090 mm42.913 in N/A 412 mm16.2210 in N/A 30000000 N6750000 lbf N/A 15700000 N3520000 lbf N/A 130 rpm N/A 130 rpm N/A YMD N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 670 mm N/A 1220 mm48.032 in N/A 438 mm17.2440 in N/A 31800000 N7140000 lbf N/A 18800000 N4220000 lbf N/A 160 rpm N/A 160 rpm N/A YMD N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 670 mm N/A 1220 mm48.032 in N/A 438 mm17.2440 in N/A 31800000 N7140000 lbf N/A 18800000 N4220000 lbf N/A 160 rpm N/A 160 rpm N/A YMD N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 710 mm N/A 950 mm37.402 in N/A 180 mm7.087 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 330 rpm N/A 380 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
1776 - 1800 of 1918 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »