Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|
239/710KYMBW507C08C3 | d - Bore N/A 710 mm | D - Outer Diameter N/A 950 mm37.402 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 12400000 N2780000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5570000 N1250000 lbf | Reference Thermal Speed Rating (Grease) N/A 330 rpm | Reference Thermal Speed Rating (Oil) N/A 380 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
239/710KYMBW906A | d - Bore N/A 710 mm | D - Outer Diameter N/A 950 mm37.402 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 12400000 N2780000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5570000 N1250000 lbf | Reference Thermal Speed Rating (Grease) N/A 330 rpm | Reference Thermal Speed Rating (Oil) N/A 380 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
239/710KYMBW906AC3 | d - Bore N/A 710 mm | D - Outer Diameter N/A 950 mm37.402 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 12400000 N2780000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5570000 N1250000 lbf | Reference Thermal Speed Rating (Grease) N/A 330 rpm | Reference Thermal Speed Rating (Oil) N/A 380 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
239/710YMBW25W507C3 | d - Bore N/A 710 mm | D - Outer Diameter N/A 950 mm37.402 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 12400000 N2780000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5570000 N1250000 lbf | Reference Thermal Speed Rating (Grease) N/A 330 rpm | Reference Thermal Speed Rating (Oil) N/A 380 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
239/710YMBW33W45A | d - Bore N/A 710 mm | D - Outer Diameter N/A 950 mm37.402 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 12400000 N2780000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5570000 N1250000 lbf | Reference Thermal Speed Rating (Grease) N/A 330 rpm | Reference Thermal Speed Rating (Oil) N/A 380 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
239/710YMBW507C08 | d - Bore N/A 710 mm | D - Outer Diameter N/A 950 mm37.402 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 12400000 N2780000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5570000 N1250000 lbf | Reference Thermal Speed Rating (Grease) N/A 330 rpm | Reference Thermal Speed Rating (Oil) N/A 380 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
239/710YMBW507C08C3 | d - Bore N/A 710 mm | D - Outer Diameter N/A 950 mm37.402 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 12400000 N2780000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5570000 N1250000 lbf | Reference Thermal Speed Rating (Grease) N/A 330 rpm | Reference Thermal Speed Rating (Oil) N/A 380 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
239/710YMBW906A | d - Bore N/A 710 mm | D - Outer Diameter N/A 950 mm37.402 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 12400000 N2780000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5570000 N1250000 lbf | Reference Thermal Speed Rating (Grease) N/A 330 rpm | Reference Thermal Speed Rating (Oil) N/A 380 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
239/710KYMBW45AW876 | d - Bore N/A 710 mm | D - Outer Diameter N/A 950 mm37.402 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 12400000 N2780000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5570000 N1250000 lbf | Reference Thermal Speed Rating (Grease) N/A 330 rpm | Reference Thermal Speed Rating (Oil) N/A 380 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
230/710KYMBW507C08C3 | d - Bore N/A 710 mm | D - Outer Diameter N/A 1030 mm40.551 in | B - Outer Ring Width N/A 236 mm9.2910 in | C0 - Static Radial Rating N/A 16700000 N3750000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 8370000 N1880000 lbf | Reference Thermal Speed Rating (Grease) N/A 310 rpm | Reference Thermal Speed Rating (Oil) N/A 350 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
230/710YMBW507AC08 | d - Bore N/A 710 mm | D - Outer Diameter N/A 1030 mm40.551 in | B - Outer Ring Width N/A 236 mm9.2910 in | C0 - Static Radial Rating N/A 16700000 N3750000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 8370000 N1880000 lbf | Reference Thermal Speed Rating (Grease) N/A 310 rpm | Reference Thermal Speed Rating (Oil) N/A 350 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
230/710YMBW507C08 | d - Bore N/A 710 mm | D - Outer Diameter N/A 1030 mm40.551 in | B - Outer Ring Width N/A 236 mm9.2910 in | C0 - Static Radial Rating N/A 16700000 N3750000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 8370000 N1880000 lbf | Reference Thermal Speed Rating (Grease) N/A 310 rpm | Reference Thermal Speed Rating (Oil) N/A 350 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
230/710YMBW507C08C2 | d - Bore N/A 710 mm | D - Outer Diameter N/A 1030 mm40.551 in | B - Outer Ring Width N/A 236 mm9.2910 in | C0 - Static Radial Rating N/A 16700000 N3750000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 8370000 N1880000 lbf | Reference Thermal Speed Rating (Grease) N/A 310 rpm | Reference Thermal Speed Rating (Oil) N/A 350 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
230/710YMBW507C08C4 | d - Bore N/A 710 mm | D - Outer Diameter N/A 1030 mm40.551 in | B - Outer Ring Width N/A 236 mm9.2910 in | C0 - Static Radial Rating N/A 16700000 N3750000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 8370000 N1880000 lbf | Reference Thermal Speed Rating (Grease) N/A 310 rpm | Reference Thermal Speed Rating (Oil) N/A 350 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
240/710YMDW33W45A | d - Bore N/A 710 mm | D - Outer Diameter N/A 1030 mm40.551 in | B - Outer Ring Width N/A 315 mm12.4020 in | C0 - Static Radial Rating N/A 23100000 N5200000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 10900000 N2440000 lbf | Reference Thermal Speed Rating (Grease) N/A 210 rpm | Reference Thermal Speed Rating (Oil) N/A 230 rpm | Cage Type N/A YMD | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
230/710KYMBW906A | d - Bore N/A 710 mm | D - Outer Diameter N/A 1030 mm40.551 in | B - Outer Ring Width N/A 236 mm9.2910 in | C0 - Static Radial Rating N/A 16700000 N3750000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 8370000 N1880000 lbf | Reference Thermal Speed Rating (Grease) N/A 310 rpm | Reference Thermal Speed Rating (Oil) N/A 350 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
230/710YMBW507C08C3 | d - Bore N/A 710 mm | D - Outer Diameter N/A 1030 mm40.551 in | B - Outer Ring Width N/A 236 mm9.2910 in | C0 - Static Radial Rating N/A 16700000 N3750000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 8370000 N1880000 lbf | Reference Thermal Speed Rating (Grease) N/A 310 rpm | Reference Thermal Speed Rating (Oil) N/A 350 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
231/710YMBW20W45AC4 | d - Bore N/A 710 mm | D - Outer Diameter N/A 1150 mm45.276 in | B - Outer Ring Width N/A 345 mm13.5830 in | C0 - Static Radial Rating N/A 26000000 N5850000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 13800000 N3110000 lbf | Reference Thermal Speed Rating (Grease) N/A 200 rpm | Reference Thermal Speed Rating (Oil) N/A 220 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
241/710KYMDW916C3 | d - Bore N/A 710 mm | D - Outer Diameter N/A 1150 mm45.276 in | B - Outer Ring Width N/A 438 mm17.2440 in | C0 - Static Radial Rating N/A 33800000 N7590000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 17400000 N3910000 lbf | Reference Thermal Speed Rating (Grease) N/A 110 rpm | Reference Thermal Speed Rating (Oil) N/A 120 rpm | Cage Type N/A YMD | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
232/710KYMDW33W916AC3 | d - Bore N/A 710 mm | D - Outer Diameter N/A 1280 mm50.394 in | B - Outer Ring Width N/A 450 mm17.7170 in | C0 - Static Radial Rating N/A 35300000 N7950000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 20200000 N4550000 lbf | Reference Thermal Speed Rating (Grease) N/A 140 rpm | Reference Thermal Speed Rating (Oil) N/A 150 rpm | Cage Type N/A YMD | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
232/710KYMDW886AC3 | d - Bore N/A 710 mm | D - Outer Diameter N/A 1280 mm50.394 in | B - Outer Ring Width N/A 450 mm17.7170 in | C0 - Static Radial Rating N/A 35300000 N7950000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 20200000 N4550000 lbf | Reference Thermal Speed Rating (Grease) N/A 140 rpm | Reference Thermal Speed Rating (Oil) N/A 150 rpm | Cage Type N/A YMD | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
238/750YMBW19W536C7 | d - Bore N/A 750 mm | D - Outer Diameter N/A 920 mm36.221 in | B - Outer Ring Width N/A 128 mm5.039 in | C0 - Static Radial Rating N/A 8460000 N1900000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3430000 N771000 lbf | Reference Thermal Speed Rating (Grease) N/A 170 rpm | Reference Thermal Speed Rating (Oil) N/A 180 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
238/750YMBW507C08 | d - Bore N/A 750 mm | D - Outer Diameter N/A 920 mm36.221 in | B - Outer Ring Width N/A 128 mm5.039 in | C0 - Static Radial Rating N/A 8460000 N1900000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3430000 N771000 lbf | Reference Thermal Speed Rating (Grease) N/A 170 rpm | Reference Thermal Speed Rating (Oil) N/A 180 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
238/750YMBW507C08C2 | d - Bore N/A 750 mm | D - Outer Diameter N/A 920 mm36.221 in | B - Outer Ring Width N/A 128 mm5.039 in | C0 - Static Radial Rating N/A 8460000 N1900000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3430000 N771000 lbf | Reference Thermal Speed Rating (Grease) N/A 170 rpm | Reference Thermal Speed Rating (Oil) N/A 180 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
238/750YMBW507C08C3 | d - Bore N/A 750 mm | D - Outer Diameter N/A 920 mm36.221 in | B - Outer Ring Width N/A 128 mm5.039 in | C0 - Static Radial Rating N/A 8460000 N1900000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3430000 N771000 lbf | Reference Thermal Speed Rating (Grease) N/A 170 rpm | Reference Thermal Speed Rating (Oil) N/A 180 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |