Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|
239/850KYMBW507C08C3 | d - Bore N/A 850 mm | D - Outer Diameter N/A 1120 mm44.095 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 16200000 N3650000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 7120000 N1600000 lbf | Reference Thermal Speed Rating (Grease) N/A 260 rpm | Reference Thermal Speed Rating (Oil) N/A 300 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
239/850KYMBW906A | d - Bore N/A 850 mm | D - Outer Diameter N/A 1120 mm44.095 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 16200000 N3650000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 7120000 N1600000 lbf | Reference Thermal Speed Rating (Grease) N/A 260 rpm | Reference Thermal Speed Rating (Oil) N/A 300 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
239/850KYMBW906AC3 | d - Bore N/A 850 mm | D - Outer Diameter N/A 1120 mm44.095 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 16200000 N3650000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 7120000 N1600000 lbf | Reference Thermal Speed Rating (Grease) N/A 260 rpm | Reference Thermal Speed Rating (Oil) N/A 300 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
239/850YMBW507C08 | d - Bore N/A 850 mm | D - Outer Diameter N/A 1120 mm44.095 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 16200000 N3650000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 7120000 N1600000 lbf | Reference Thermal Speed Rating (Grease) N/A 260 rpm | Reference Thermal Speed Rating (Oil) N/A 300 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
239/850YMBW509C08C3 | d - Bore N/A 850 mm | D - Outer Diameter N/A 1120 mm44.095 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 16200000 N3650000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 7120000 N1600000 lbf | Reference Thermal Speed Rating (Grease) N/A 260 rpm | Reference Thermal Speed Rating (Oil) N/A 300 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
230/850KYMBW507AC08C3 | d - Bore N/A 850 mm | D - Outer Diameter N/A 1220 mm48.032 in | B - Outer Ring Width N/A 272 mm10.7087 in | C0 - Static Radial Rating N/A 23000000 N5180000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 11100000 N2500000 lbf | Reference Thermal Speed Rating (Grease) N/A 250 rpm | Reference Thermal Speed Rating (Oil) N/A 280 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
230/850KYMBW507C08C3 | d - Bore N/A 850 mm | D - Outer Diameter N/A 1220 mm48.032 in | B - Outer Ring Width N/A 272 mm10.7087 in | C0 - Static Radial Rating N/A 23000000 N5180000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 11100000 N2500000 lbf | Reference Thermal Speed Rating (Grease) N/A 250 rpm | Reference Thermal Speed Rating (Oil) N/A 280 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
230/850KYMBW906AC3 | d - Bore N/A 850 mm | D - Outer Diameter N/A 1220 mm48.032 in | B - Outer Ring Width N/A 272 mm10.7087 in | C0 - Static Radial Rating N/A 23000000 N5180000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 11100000 N2500000 lbf | Reference Thermal Speed Rating (Grease) N/A 250 rpm | Reference Thermal Speed Rating (Oil) N/A 280 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
230/850YMBW33W45AC3 | d - Bore N/A 850 mm | D - Outer Diameter N/A 1220 mm48.032 in | B - Outer Ring Width N/A 272 mm10.7087 in | C0 - Static Radial Rating N/A 23000000 N5180000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 11100000 N2500000 lbf | Reference Thermal Speed Rating (Grease) N/A 250 rpm | Reference Thermal Speed Rating (Oil) N/A 280 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
230/850YMBW45AW876AC2 | d - Bore N/A 850 mm | D - Outer Diameter N/A 1220 mm48.032 in | B - Outer Ring Width N/A 312.7 mm12.3126 in | C0 - Static Radial Rating N/A 23000000 N5180000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 11100000 N2500000 lbf | Reference Thermal Speed Rating (Grease) N/A 250 rpm | Reference Thermal Speed Rating (Oil) N/A 280 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
230/850YMBW45W805C6 | d - Bore N/A 850 mm | D - Outer Diameter N/A 1220 mm48.032 in | B - Outer Ring Width N/A 272 mm10.7087 in | C0 - Static Radial Rating N/A 23000000 N5180000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 11100000 N2500000 lbf | Reference Thermal Speed Rating (Grease) N/A 250 rpm | Reference Thermal Speed Rating (Oil) N/A 280 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
230/850YMBW896AC2 | d - Bore N/A 850 mm | D - Outer Diameter N/A 1220 mm48.032 in | B - Outer Ring Width N/A 295 mm11.6140 in | C0 - Static Radial Rating N/A 23000000 N5180000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 11100000 N2500000 lbf | Reference Thermal Speed Rating (Grease) N/A 250 rpm | Reference Thermal Speed Rating (Oil) N/A 280 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
240/850YMDW507C08 | d - Bore N/A 850 mm | D - Outer Diameter N/A 1220 mm48.032 in | B - Outer Ring Width N/A 365 mm14.3700 in | C0 - Static Radial Rating N/A 32200000 N7240000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 14500000 N3260000 lbf | Reference Thermal Speed Rating (Grease) N/A 160 rpm | Reference Thermal Speed Rating (Oil) N/A 170 rpm | Cage Type N/A YMD | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
240/850YMDW507C08C2 | d - Bore N/A 850 mm | D - Outer Diameter N/A 1220 mm48.032 in | B - Outer Ring Width N/A 365 mm14.3700 in | C0 - Static Radial Rating N/A 32200000 N7240000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 14500000 N3260000 lbf | Reference Thermal Speed Rating (Grease) N/A 160 rpm | Reference Thermal Speed Rating (Oil) N/A 170 rpm | Cage Type N/A YMD | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
239/900KYMBW507C08 | d - Bore N/A 900 mm | D - Outer Diameter N/A 1180 mm46.457 in | B - Outer Ring Width N/A 206 mm8.1100 in | C0 - Static Radial Rating N/A 18100000 N4060000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 7710000 N1730000 lbf | Reference Thermal Speed Rating (Grease) N/A 240 rpm | Reference Thermal Speed Rating (Oil) N/A 270 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
239/900KYMBW507C08C3 | d - Bore N/A 900 mm | D - Outer Diameter N/A 1180 mm46.457 in | B - Outer Ring Width N/A 206 mm8.1100 in | C0 - Static Radial Rating N/A 18100000 N4060000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 7710000 N1730000 lbf | Reference Thermal Speed Rating (Grease) N/A 240 rpm | Reference Thermal Speed Rating (Oil) N/A 270 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
239/900YMBW25W507C3 | d - Bore N/A 900 mm | D - Outer Diameter N/A 1180 mm46.457 in | B - Outer Ring Width N/A 206 mm8.1100 in | C0 - Static Radial Rating N/A 18100000 N4060000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 7710000 N1730000 lbf | Reference Thermal Speed Rating (Grease) N/A 240 rpm | Reference Thermal Speed Rating (Oil) N/A 270 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
239/900YMBW507C80 | d - Bore N/A 900 mm | D - Outer Diameter N/A 1180 mm46.457 in | B - Outer Ring Width N/A 206 mm8.1100 in | C0 - Static Radial Rating N/A 18100000 N4060000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 7710000 N1730000 lbf | Reference Thermal Speed Rating (Grease) N/A 240 rpm | Reference Thermal Speed Rating (Oil) N/A 270 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
249/900YMBW915C3 | d - Bore N/A 900 mm | D - Outer Diameter N/A 1180 mm46.457 in | B - Outer Ring Width N/A 280 mm11.0240 in | C0 - Static Radial Rating N/A 23500000 N5290000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9480000 N2130000 lbf | Reference Thermal Speed Rating (Grease) N/A 110 rpm | Reference Thermal Speed Rating (Oil) N/A 120 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
249/900YMBW915 | d - Bore N/A 900 mm | D - Outer Diameter N/A 1180 mm46.457 in | B - Outer Ring Width N/A 280 mm11.0240 in | C0 - Static Radial Rating N/A 23500000 N5290000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9480000 N2130000 lbf | Reference Thermal Speed Rating (Grease) N/A 110 rpm | Reference Thermal Speed Rating (Oil) N/A 120 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
230/900YMBW885C08C2 | d - Bore N/A 900 mm | D - Outer Diameter N/A 1280 mm50.394 in | B - Outer Ring Width N/A 280 mm11.0240 in | C0 - Static Radial Rating N/A 25500000 N5740000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 12200000 N2740000 lbf | Reference Thermal Speed Rating (Grease) N/A 230 rpm | Reference Thermal Speed Rating (Oil) N/A 250 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
240/900YMDW33W45AC3 | d - Bore N/A 900 mm | D - Outer Diameter N/A 1280 mm50.394 in | B - Outer Ring Width N/A 375 mm14.7640 in | C0 - Static Radial Rating N/A 35200000 N7900000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 15700000 N3530000 lbf | Reference Thermal Speed Rating (Grease) N/A 150 rpm | Reference Thermal Speed Rating (Oil) N/A 160 rpm | Cage Type N/A YMD | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
230/900KYMBW33W45AC3 | d - Bore N/A 900 mm | D - Outer Diameter N/A 1280 mm50.394 in | B - Outer Ring Width N/A 280 mm11.0240 in | C0 - Static Radial Rating N/A 25500000 N5740000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 12200000 N2740000 lbf | Reference Thermal Speed Rating (Grease) N/A 230 rpm | Reference Thermal Speed Rating (Oil) N/A 250 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
230/900KYMBW906AC3 | d - Bore N/A 900 mm | D - Outer Diameter N/A 1280 mm50.394 in | B - Outer Ring Width N/A 280 mm11.0240 in | C0 - Static Radial Rating N/A 25500000 N5740000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 12200000 N2740000 lbf | Reference Thermal Speed Rating (Grease) N/A 230 rpm | Reference Thermal Speed Rating (Oil) N/A 250 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
241/900KYMDW37W507MC2 | d - Bore N/A 900 mm | D - Outer Diameter N/A 1420 mm55.9060 in | B - Outer Ring Width N/A 515 mm20.2760 in | C0 - Static Radial Rating N/A 50300000 N11300000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 24100000 N5430000 lbf | Reference Thermal Speed Rating (Grease) N/A 80 rpm | Reference Thermal Speed Rating (Oil) N/A 80 rpm | Cage Type N/A YMD | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |