COMPANY HEADER
CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
201 - 225 of 1918 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

Add To Cart/Request Quote
N/A 100 mm N/A 214.993 mm8.4643 in N/A 73 mm2.8740 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2500 rpm N/A 2900 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 100 mm N/A 215 mm8.4646 in N/A 73 mm2.8740 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2500 rpm N/A 2900 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 100 mm N/A 215 mm8.4646 in N/A 73 mm2.8740 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2500 rpm N/A 2900 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 100 mm N/A 215 mm8.4646 in N/A 73 mm2.8740 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2500 rpm N/A 2900 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 100 mm N/A 215 mm8.4646 in N/A 73 mm2.8740 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2500 rpm N/A 2900 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 100 mm N/A 239.992 mm9.4485 in N/A 80 mm3.1496 in N/A 1050000 N236000 lbf N/A 949000 N213000 lbf N/A 2200 rpm N/A 2500 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 100 mm N/A 239.992 mm9.4485 in N/A 92.1 mm3.6260 in N/A 1080000 N243000 lbf N/A 979000 N220000 lbf N/A 1600 rpm N/A 1800 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A 686000 N154000 lbf N/A 518000 N116000 lbf N/A 2500 rpm N/A 2900 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A 686000 N154000 lbf N/A 518000 N116000 lbf N/A 2500 rpm N/A 2900 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A 686000 N154000 lbf N/A 518000 N116000 lbf N/A 2500 rpm N/A 2900 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 199.993 mm7.8737 in N/A 53 mm2.0866 in N/A 653000 N147000 lbf N/A 555000 N125000 lbf N/A 2900 rpm N/A 3500 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 200 mm7.874 in N/A 53 mm2.0866 in N/A 653000 N147000 lbf N/A 555000 N125000 lbf N/A 2900 rpm N/A 3500 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 200 mm7.874 in N/A 53 mm2.0866 in N/A 653000 N147000 lbf N/A 555000 N125000 lbf N/A 2900 rpm N/A 3500 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 200 mm7.874 in N/A 53 mm2.0866 in N/A 653000 N147000 lbf N/A 555000 N125000 lbf N/A 2900 rpm N/A 3500 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 200 mm7.874 in N/A 53 mm2.0866 in N/A 653000 N147000 lbf N/A 555000 N125000 lbf N/A 2900 rpm N/A 3500 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 200 mm7.874 in N/A 69.800 mm2.7480 in N/A 887000 N199000 lbf N/A 710000 N160000 lbf N/A 2000 rpm N/A 2300 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 200 mm7.874 in N/A 69.800 mm2.7480 in N/A 887000 N199000 lbf N/A 710000 N160000 lbf N/A 2000 rpm N/A 2300 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 200 mm7.874 in N/A 69.800 mm2.7480 in N/A 887000 N199000 lbf N/A 710000 N160000 lbf N/A 2000 rpm N/A 2300 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 200 mm7.874 in N/A 69.800 mm2.7480 in N/A 887000 N199000 lbf N/A 710000 N160000 lbf N/A 2000 rpm N/A 2300 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 200 mm7.874 in N/A 69.800 mm2.7480 in N/A 887000 N199000 lbf N/A 710000 N160000 lbf N/A 2000 rpm N/A 2300 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 200 mm7.874 in N/A 69.800 mm2.7480 in N/A 887000 N199000 lbf N/A 710000 N160000 lbf N/A 2000 rpm N/A 2300 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 200 mm7.874 in N/A 69.800 mm2.7480 in N/A 887000 N199000 lbf N/A 710000 N160000 lbf N/A 2000 rpm N/A 2300 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 200 mm7.874 in N/A 69.800 mm2.7480 in N/A 887000 N199000 lbf N/A 710000 N160000 lbf N/A 2000 rpm N/A 2300 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 239.993 mm9.4485 in N/A 80 mm3.1496 in N/A 1050000 N236000 lbf N/A 949000 N213000 lbf N/A 2200 rpm N/A 2500 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 239.993 mm9.4485 in N/A 80 mm3.1496 in N/A 1050000 N236000 lbf N/A 949000 N213000 lbf N/A 2200 rpm N/A 2500 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
201 - 225 of 1918 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »