Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Spherical Roller Bearings - Steel Cage
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Steel Cage > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,481 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Steel Cage

For CAD models and more information, click Directly on the part number below.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.




Add To Cart Request Quote
   
  Results 1 - 25 of 1000 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

21305EJW33 25 mm 62 mm
2.4409
in
17 mm
0.6693
in
N/A 8100 rpm 10100 rpm
21305EJW33C2 25 mm 62 mm
2.4409
in
17 mm
0.6693
in
N/A 8100 rpm 10100 rpm
21305EJW33C3 25 mm 62 mm
2.4409
in
17 mm
0.6693
in
N/A 8100 rpm 10100 rpm
21305EJW33C4 25 mm 62 mm
2.4409
in
17 mm
0.6693
in
N/A 8100 rpm 10100 rpm
21305KEJW33 25 mm 62 mm
2.4409
in
17 mm
0.6693
in
1/12 8100 rpm 10100 rpm
21305KEJW33C3 25 mm 62 mm
2.4409
in
17 mm
0.6693
in
1/12 8100 rpm 10100 rpm
21306EJW33 30 mm 72 mm
2.8346
in
19 mm
0.7480
in
N/A 7200 rpm 8900 rpm
21306EJW33C2 30 mm 72 mm
2.8346
in
19 mm
0.7480
in
N/A 7200 rpm 8900 rpm
21306EJW33C3 30 mm 72 mm
2.8346
in
19 mm
0.7480
in
N/A 7200 rpm 8900 rpm
21306EJW33C3VSL609 30 mm 72 mm
2.8346
in
19 mm
0.7480
in
N/A N/A N/A
21306EJW33VSL609 30 mm 72 mm
2.8346
in
19 mm
0.7480
in
N/A N/A N/A
21306KEJW33 30 mm 72 mm
2.8346
in
19 mm
0.7480
in
1/12 7200 rpm 8900 rpm
21306KEJW33C3 30 mm 72 mm
2.8346
in
19 mm
0.7480
in
1/12 7200 rpm 8900 rpm
21307EJW33 35 mm 80 mm
3.1496
in
21 mm
0.8268
in
N/A 6400 rpm 7900 rpm
21307EJW33C2 35 mm 80 mm
3.1496
in
21 mm
0.8268
in
N/A 6400 rpm 7900 rpm
21307EJW33C3 35 mm 80 mm
3.1496
in
21 mm
0.8268
in
N/A 6400 rpm 7900 rpm
21307EJW33C4 35 mm 80 mm
3.1496
in
21 mm
0.8268
in
N/A 6400 rpm 7900 rpm
21307EJW33VSL609 35 mm 80 mm
3.1496
in
21 mm
0.8268
in
N/A N/A N/A
21307KEJW33 35 mm 80 mm
3.1496
in
21 mm
0.8268
in
1/12 6400 rpm 7900 rpm
21307KEJW33C3 35 mm 80 mm
3.1496
in
21 mm
0.8268
in
1/12 6400 rpm 7900 rpm
21308EJW33 40 mm 90 mm
3.5433
in
23 mm
0.9055
in
N/A 5800 rpm 7100 rpm
21308EJW33C2 40 mm 90 mm
3.5433
in
23 mm
0.9055
in
N/A 5800 rpm 7100 rpm
21308EJW33C3 40 mm 90 mm
3.5433
in
23 mm
0.9055
in
N/A 5800 rpm 7100 rpm
21308EJW33C4 40 mm 90 mm
3.5433
in
23 mm
0.9055
in
N/A 5800 rpm 7100 rpm
21308EJW33VSL609 40 mm 90 mm
3.5433
in
23 mm
0.9055
in
N/A N/A N/A
  Results 1 - 25 of 1000  1 2 3 4 5 »  
<