Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Spherical Roller Bearings - Steel Cage
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Steel Cage > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,481 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Steel Cage

For CAD models and more information, click Directly on the part number below.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.




Add To Cart Request Quote
   
  Results 226 - 250 of 1000 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22213KEJW33C3 65 mm 120 mm
4.7244
in
31 mm
1.2205
in
1/12 4200 rpm 5100 rpm
22213KEJW33C4 65 mm 120 mm
4.7244
in
31 mm
1.2205
in
1/12 4200 rpm 5100 rpm
22213KEJW841C3 65 mm 120 mm
4.7244
in
31 mm
1.2205
in
1/12 4200 rpm 5100 rpm
22214EJ 70 mm 125 mm
4.9213
in
31 mm
1.2205
in
N/A 3900 rpm 4800 rpm
22214EJC3 70 mm 125 mm
4.9213
in
31 mm
1.2205
in
N/A 3900 rpm 4800 rpm
22214EJW33 70 mm 125 mm
4.9213
in
31 mm
1.2205
in
N/A 3900 rpm 4800 rpm
22214EJW33C2 70 mm 125 mm
4.9213
in
31 mm
1.2205
in
N/A 3900 rpm 4800 rpm
22214EJW33C3 70 mm 125 mm
4.9213
in
31 mm
1.2205
in
N/A 3900 rpm 4800 rpm
22214EJW33C3VSL609 70 mm 125 mm
4.9213
in
31 mm
1.2205
in
N/A N/A N/A
22214EJW33C4 70 mm 125 mm
4.9213
in
31 mm
1.2205
in
N/A 3900 rpm 4800 rpm
22214EJW33S2C3 70 mm 125 mm
4.9213
in
31 mm
1.2205
in
N/A 3900 rpm 4800 rpm
22214EJW33VSL609 70 mm 125 mm
4.9213
in
31 mm
1.2205
in
N/A N/A N/A
22214EJW841 70 mm 125 mm
4.9213
in
31 mm
1.2205
in
N/A 3900 rpm 4800 rpm
22214KEJW33 70 mm 125 mm
4.9213
in
31 mm
1.2205
in
1/12 3900 rpm 4800 rpm
22214KEJW33C3 70 mm 125 mm
4.9213
in
31 mm
1.2205
in
1/12 3900 rpm 4800 rpm
22215EJW33 75 mm 130 mm
5.1181
in
31 mm
1.2205
in
N/A 3700 rpm 4600 rpm
22215EJW33C2 75 mm 130 mm
5.1181
in
31 mm
1.2205
in
N/A 3700 rpm 4600 rpm
22215EJW33C3 75 mm 130 mm
5.1181
in
31 mm
1.2205
in
N/A 3700 rpm 4600 rpm
22215EJW33C3VSL609 75 mm 130 mm
5.1181
in
31 mm
1.2205
in
N/A N/A N/A
22215EJW33C4 75 mm 130 mm
5.1181
in
31 mm
1.2205
in
N/A 3700 rpm 4600 rpm
22215EJW33VSL609 75 mm 130 mm
5.1181
in
31 mm
1.2205
in
N/A N/A N/A
22215EJW841C3 75 mm 130 mm
5.1181
in
31 mm
1.2205
in
N/A 3700 rpm 4600 rpm
22215KEJW33 75 mm 130 mm
5.1181
in
31 mm
1.2205
in
1/12 3700 rpm 4600 rpm
22215KEJW33C3 75 mm 130 mm
5.1181
in
31 mm
1.2205
in
1/12 3700 rpm 4600 rpm
22215KEJW33C4 75 mm 130 mm
5.1181
in
31 mm
1.2205
in
1/12 3700 rpm 4600 rpm
  Results 226 - 250 of 1000 « 6 7 8 9 10 »  
<