Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
451 - 500 of 1506 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

22308KEJW33C3 N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A 6800 rpm N/A 5700 rpm N/A CAD Icon (for items table)
22309EJC4 N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A 6200 rpm N/A 5200 rpm N/A CAD Icon (for items table)
22309EJW33 N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A 6200 rpm N/A 5200 rpm N/A CAD Icon (for items table)
22309EJW33C2 N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A 6200 rpm N/A 5200 rpm N/A CAD Icon (for items table)
22309EJW33C3 N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A 6200 rpm N/A 5200 rpm N/A CAD Icon (for items table)
22309EJW33C3VSL609 N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A 6200 rpm N/A 5200 rpm N/A CAD Icon (for items table)
22309EJW33C4 N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A 6200 rpm N/A 5200 rpm N/A CAD Icon (for items table)
22309EJW33VSL609 N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A 6200 rpm N/A 5200 rpm N/A CAD Icon (for items table)
22309EJW33W21F N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A 6200 rpm N/A 5200 rpm N/A CAD Icon (for items table)
22309EJW33W21FC3 N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A 6200 rpm N/A 5200 rpm N/A CAD Icon (for items table)
22309EJW33W800C4 N/A 45 mm N/A 99.993 mm3.9367 in N/A 36 mm1.4173 in N/A 6200 rpm N/A 5200 rpm N/A CAD Icon (for items table)
22309KEJW33 N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A 6200 rpm N/A 5200 rpm N/A CAD Icon (for items table)
22309KEJW33C3 N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A 6200 rpm N/A 5200 rpm N/A CAD Icon (for items table)
22310EJW33 N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 5600 rpm N/A 4700 rpm N/A CAD Icon (for items table)
22310EJW33C2 N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 5600 rpm N/A 4700 rpm N/A CAD Icon (for items table)
22310EJW33C3 N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 5600 rpm N/A 4700 rpm N/A CAD Icon (for items table)
22310EJW33C3VSL609 N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 5600 rpm N/A 4700 rpm N/A CAD Icon (for items table)
22310EJW33C4 N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 5600 rpm N/A 4700 rpm N/A CAD Icon (for items table)
22310EJW33VSL609 N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 5600 rpm N/A 4700 rpm N/A CAD Icon (for items table)
22310EJW33W800C4 N/A 50 mm N/A 109.993 mm4.3304 in N/A 40 mm1.5748 in N/A 5600 rpm N/A 4700 rpm N/A CAD Icon (for items table)
22310KEJW33 N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 5600 rpm N/A 4700 rpm N/A CAD Icon (for items table)
22310KEJW33C3 N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 5600 rpm N/A 4700 rpm N/A CAD Icon (for items table)
22310KEJW33C4 N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 5600 rpm N/A 4700 rpm N/A CAD Icon (for items table)
22311EJC4 N/A 55 mm N/A 120 mm4.7244 in N/A 43 mm1.6929 in N/A 5200 rpm N/A 4400 rpm N/A CAD Icon (for items table)
22311EJW33 N/A 55 mm N/A 120 mm4.7244 in N/A 43 mm1.6929 in N/A 5200 rpm N/A 4400 rpm N/A CAD Icon (for items table)
22311EJW33C2 N/A 55 mm N/A 120 mm4.7244 in N/A 43 mm1.6929 in N/A 5200 rpm N/A 4400 rpm N/A CAD Icon (for items table)
22311EJW33C3 N/A 55 mm N/A 120 mm4.7244 in N/A 43 mm1.6929 in N/A 5200 rpm N/A 4400 rpm N/A CAD Icon (for items table)
22311EJW33C3VSL609 N/A 55 mm N/A 120 mm4.7244 in N/A 43 mm1.6929 in N/A 5200 rpm N/A 4400 rpm N/A CAD Icon (for items table)
22311EJW33C4 N/A 55 mm N/A 120 mm4.7244 in N/A 43 mm1.6929 in N/A 5200 rpm N/A 4400 rpm N/A CAD Icon (for items table)
22311EJW33VSL609 N/A 55 mm N/A 120 mm4.7244 in N/A 43 mm1.6929 in N/A 5200 rpm N/A 4400 rpm N/A CAD Icon (for items table)
22311EJW33W21A N/A 55 mm N/A 120 mm4.7244 in N/A 43 mm1.6929 in N/A 5100 rpm N/A 4300 rpm N/A CAD Icon (for items table)
22311KEJW33 N/A 55 mm N/A 120 mm4.7244 in N/A 43 mm1.6929 in N/A 5200 rpm N/A 4400 rpm N/A CAD Icon (for items table)
22311KEJW33C3 N/A 55 mm N/A 120 mm4.7244 in N/A 43 mm1.6929 in N/A 5200 rpm N/A 4400 rpm N/A CAD Icon (for items table)
22311KEJW33C4 N/A 55 mm N/A 120 mm4.7244 in N/A 43 mm1.6929 in N/A 5200 rpm N/A 4400 rpm N/A CAD Icon (for items table)
22311KEJW33W800C4 N/A 55 mm N/A 119.993 mm4.7241 in N/A 43 mm1.6929 in N/A 5200 rpm N/A 4400 rpm N/A CAD Icon (for items table)
22312EJW33 N/A 60 mm N/A 130 mm5.1181 in N/A 46 mm1.811 in N/A 4800 rpm N/A 4100 rpm N/A CAD Icon (for items table)
22312EJW33C2 N/A 60 mm N/A 130 mm5.1181 in N/A 46 mm1.811 in N/A 4800 rpm N/A 4100 rpm N/A CAD Icon (for items table)
22312EJW33C3 N/A 60 mm N/A 130 mm5.1181 in N/A 46 mm1.811 in N/A 4800 rpm N/A 4100 rpm N/A CAD Icon (for items table)
22312EJW33C3VSL609 N/A 60 mm N/A 130 mm5.1181 in N/A 46 mm1.811 in N/A 4800 rpm N/A 4100 rpm N/A CAD Icon (for items table)
22312EJW33C4 N/A 60 mm N/A 130 mm5.1181 in N/A 46 mm1.811 in N/A 4800 rpm N/A 4100 rpm N/A CAD Icon (for items table)
22312EJW33C5 N/A 60 mm N/A 130 mm5.1181 in N/A 46 mm1.811 in N/A 4800 rpm N/A 4100 rpm N/A CAD Icon (for items table)
22312EJW33VSL609 N/A 60 mm N/A 130 mm5.1181 in N/A 46 mm1.811 in N/A 4800 rpm N/A 4100 rpm N/A CAD Icon (for items table)
22312EJW33W800C4 N/A 60 mm N/A 129.993 mm5.1178 in N/A 46 mm1.811 in N/A 4800 rpm N/A 4100 rpm N/A CAD Icon (for items table)
22312KEJW33 N/A 60 mm N/A 130 mm5.1181 in N/A 46 mm1.811 in N/A 4800 rpm N/A 4100 rpm N/A CAD Icon (for items table)
22312KEJW33C3 N/A 60 mm N/A 130 mm5.1181 in N/A 46 mm1.811 in N/A 4800 rpm N/A 4100 rpm N/A CAD Icon (for items table)
22313EJW33 N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 4500 rpm N/A 3800 rpm N/A CAD Icon (for items table)
22313EJW33C2 N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 4500 rpm N/A 3800 rpm N/A CAD Icon (for items table)
22313EJW33C3 N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 4500 rpm N/A 3800 rpm N/A CAD Icon (for items table)
22313EJW33C3SLA N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 4500 rpm N/A 3800 rpm N/A CAD Icon (for items table)
22313EJW33C3VSL609 N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 4500 rpm N/A 3800 rpm N/A CAD Icon (for items table)
451 - 500 of 1506 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »