Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Spherical Roller Bearings - Steel Cage
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Steel Cage > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,481 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Steel Cage

For CAD models and more information, click Directly on the part number below.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.




Add To Cart Request Quote
   
  Results 251 - 275 of 1000 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22215KEJW841C3 75 mm 130 mm
5.1181
in
31 mm
1.2205
in
1/12 3700 rpm 4600 rpm
22216EJW33 80 mm 140 mm
5.5118
in
33 mm
1.2992
in
N/A 3500 rpm 4300 rpm
22216EJW33C08C3 80 mm 140 mm
5.5118
in
33 mm
1.2992
in
N/A 3500 rpm 4300 rpm
22216EJW33C2 80 mm 140 mm
5.5118
in
33 mm
1.2992
in
N/A 3500 rpm 4300 rpm
22216EJW33C3 80 mm 140 mm
5.5118
in
33 mm
1.2992
in
N/A 3500 rpm 4300 rpm
22216EJW33C3SLA 80 mm 140 mm
5.5118
in
33 mm
1.2992
in
N/A 3500 rpm 4300 rpm
22216EJW33C3VSL609 80 mm 140 mm
5.5118
in
33 mm
1.2992
in
N/A N/A N/A
22216EJW33C4 80 mm 140 mm
5.5118
in
33 mm
1.2992
in
N/A 3500 rpm 4300 rpm
22216EJW33C5 80 mm 140 mm
5.5118
in
33 mm
1.2992
in
N/A 3500 rpm 4300 rpm
22216EJW33VSL609 80 mm 140 mm
5.5118
in
33 mm
1.2992
in
N/A N/A N/A
22216EJW841C3 80 mm 140 mm
5.5118
in
33 mm
1.2992
in
N/A 3500 rpm 4300 rpm
22216EJW841C4 80 mm 140 mm
5.5118
in
33 mm
1.2992
in
N/A 3500 rpm 4300 rpm
22216KEJW33 80 mm 140 mm
5.5118
in
33 mm
1.2992
in
1/12 3500 rpm 4300 rpm
22216KEJW33C2 80 mm 140 mm
5.5118
in
33 mm
1.2992
in
1/12 3500 rpm 4300 rpm
22216KEJW33C3 80 mm 140 mm
5.5118
in
33 mm
1.2992
in
1/12 3500 rpm 4300 rpm
22216KEJW33C4 80 mm 140 mm
5.5118
in
33 mm
1.2992
in
1/12 3500 rpm 4300 rpm
22217EJW33 85 mm 150 mm
5.9055
in
36 mm
1.4173
in
N/A 3400 rpm 4200 rpm
22217EJW33C2 85 mm 150 mm
5.9055
in
36 mm
1.4173
in
N/A 3400 rpm 4200 rpm
22217EJW33C3 85 mm 150 mm
5.9055
in
36 mm
1.4173
in
N/A 3400 rpm 4200 rpm
22217EJW33C3SLA 85 mm 150 mm
5.9055
in
36 mm
1.4173
in
N/A 3400 rpm 4200 rpm
22217EJW33C3VSL609 85 mm 150 mm
5.9055
in
36 mm
1.4173
in
N/A N/A N/A
22217EJW33C4 85 mm 150 mm
5.9055
in
36 mm
1.4173
in
N/A 3400 rpm 4200 rpm
22217EJW33VSL609 85 mm 150 mm
5.9055
in
36 mm
1.4173
in
N/A N/A N/A
22217EJW841 85 mm 150 mm
5.9055
in
36 mm
1.4173
in
N/A 3400 rpm 4200 rpm
22217KEJW33 85 mm 150 mm
5.9055
in
36 mm
1.4173
in
1/12 3400 rpm 4200 rpm
  Results 251 - 275 of 1000 « 11 12 13 14 15 »  
<