Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Spherical Roller Bearings - Steel Cage
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Steel Cage > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,481 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Steel Cage

For CAD models and more information, click Directly on the part number below.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.




Add To Cart Request Quote
   
  Results 276 - 300 of 1000 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22217KEJW33C2 85 mm 150 mm
5.9055
in
36 mm
1.4173
in
1/12 3400 rpm 4200 rpm
22217KEJW33C3 85 mm 150 mm
5.9055
in
36 mm
1.4173
in
1/12 3400 rpm 4200 rpm
22217KEJW33C4 85 mm 150 mm
5.9055
in
36 mm
1.4173
in
1/12 3400 rpm 4200 rpm
22217KEJW841C3 85 mm 150 mm
5.9055
in
36 mm
1.4173
in
1/12 3400 rpm 4200 rpm
22218EJW33 90 mm 160 mm
6.2992
in
40 mm
1.5748
in
N/A 3500 rpm 4300 rpm
22218EJW33C2 90 mm 160 mm
6.2992
in
40 mm
1.5748
in
N/A 3500 rpm 4300 rpm
22218EJW33C3 90 mm 160 mm
6.2992
in
40 mm
1.5748
in
N/A 3500 rpm 4300 rpm
22218EJW33C3SLA 90 mm 160 mm
6.2992
in
40 mm
1.5748
in
N/A 3500 rpm 4300 rpm
22218EJW33C3VSL609 90 mm 160 mm
6.2992
in
40 mm
1.5748
in
N/A N/A N/A
22218EJW33C4 90 mm 160 mm
6.2992
in
40 mm
1.5748
in
N/A 3500 rpm 4300 rpm
22218EJW33C5 90 mm 160 mm
6.2992
in
40 mm
1.5748
in
N/A 3500 rpm 4300 rpm
22218EJW33VSL609 90 mm 160 mm
6.2992
in
40 mm
1.5748
in
N/A N/A N/A
22218EJW841C4 90 mm 160 mm
6.2992
in
40 mm
1.5748
in
N/A 3500 rpm 4300 rpm
22218KEJW33 90 mm 160 mm
6.2992
in
40 mm
1.5748
in
1/12 3500 rpm 4300 rpm
22218KEJW33C2 90 mm 160 mm
6.2992
in
40 mm
1.5748
in
1/12 3500 rpm 4300 rpm
22218KEJW33C3 90 mm 160 mm
6.2992
in
40 mm
1.5748
in
1/12 3500 rpm 4300 rpm
22218KEJW33C4 90 mm 160 mm
6.2992
in
40 mm
1.5748
in
1/12 3500 rpm 4300 rpm
22218KEJW841C3 90 mm 160 mm
6.2992
in
40 mm
1.5748
in
1/12 3500 rpm 4300 rpm
22219EJW33 95 mm 170 mm
6.6929
in
43 mm
1.6929
in
N/A 3200 rpm 3900 rpm
22219EJW33C2 95 mm 170 mm
6.6929
in
43 mm
1.6929
in
N/A 3200 rpm 3900 rpm
22219EJW33C3 95 mm 170 mm
6.6929
in
43 mm
1.6929
in
N/A 3200 rpm 3900 rpm
22219EJW33C3VSL609 95 mm 170 mm
6.6929
in
43 mm
1.6929
in
N/A N/A N/A
22219EJW33C4 95 mm 170 mm
6.6929
in
43 mm
1.6929
in
N/A 3200 rpm 3900 rpm
22219EJW33VSL609 95 mm 170 mm
6.6929
in
43 mm
1.6929
in
N/A N/A N/A
22219KEJW33 95 mm 170 mm
6.6929
in
43 mm
1.6929
in
1/12 3200 rpm 3900 rpm
  Results 276 - 300 of 1000 « 11 12 13 14 15 »  
<