COMPANY HEADER
CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
276 - 300 of 1481 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

d - Bore (mm)

Lubrication Type

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Add To Cart/Request Quote
N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 1/12 N/A 3400 rpm N/A 4200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 1/12 N/A 3400 rpm N/A 4200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 1/12 N/A 3400 rpm N/A 4200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 1/12 N/A 3400 rpm N/A 4200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A N/A 3500 rpm N/A 4300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A N/A 3500 rpm N/A 4300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A N/A 3500 rpm N/A 4300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A N/A 3500 rpm N/A 4300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A N/A N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A N/A 3500 rpm N/A 4300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A N/A 3500 rpm N/A 4300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A N/A N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A N/A 3500 rpm N/A 4300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 1/12 N/A 3500 rpm N/A 4300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 1/12 N/A 3500 rpm N/A 4300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 1/12 N/A 3500 rpm N/A 4300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 1/12 N/A 3500 rpm N/A 4300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 1/12 N/A 3500 rpm N/A 4300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A N/A 3200 rpm N/A 3900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A N/A 3200 rpm N/A 3900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A N/A 3200 rpm N/A 3900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A N/A N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A N/A 3200 rpm N/A 3900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A N/A N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 1/12 N/A 3200 rpm N/A 3900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
276 - 300 of 1481 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »