Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
651 - 700 of 1506 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

22336KEJW33C3 N/A 180 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
22336KEJW33C4 N/A 180 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
22338EJW33 N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
22338EJW33C2 N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
22338EJW33C3 N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
22338EJW33C4 N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
22338KEJW33 N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
22338KEJW33C2 N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
22338KEJW33C3 N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
22338KEJW33C4 N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
22340EJW33W45A N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
22340EJW33W45AC2 N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
22340EJW33W45AC3 N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
22340EJW33W45AC4 N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
22340EJW33W45AW800C4 N/A 200 mm N/A 419.993 mm16.5352 in N/A 138 mm5.4331 in N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
22340KEJW33W45A N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
22340KEJW33W45AC2 N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
22340KEJW33W45AC3 N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
22340KEJW33W45AC4 N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
22344EJW33W45A N/A 220 mm N/A 460 mm18.110 in N/A 145 mm5.7090 in N/A 1100 rpm N/A 960 rpm N/A CAD Icon (for items table)
22344EJW33W45AC3 N/A 220 mm N/A 460 mm18.110 in N/A 145 mm5.7090 in N/A 1100 rpm N/A 960 rpm N/A CAD Icon (for items table)
22344EJW33W45AC6 N/A 220 mm N/A 460 mm18.110 in N/A 145 mm5.7090 in N/A 1100 rpm N/A 960 rpm N/A CAD Icon (for items table)
22344EJW33W45AW800C4 N/A 220 mm N/A 459.988 mm18.1098 in N/A 145 mm5.7090 in N/A 1100 rpm N/A 960 rpm N/A CAD Icon (for items table)
22344KEJW33W45A N/A 220 mm N/A 460 mm18.110 in N/A 145 mm5.7090 in N/A 1100 rpm N/A 960 rpm N/A CAD Icon (for items table)
22344KEJW33W45AC3 N/A 220 mm N/A 460 mm18.110 in N/A 145 mm5.7090 in N/A 1100 rpm N/A 960 rpm N/A CAD Icon (for items table)
23022EJW33 N/A 110 mm N/A 170 mm6.6929 in N/A 45 mm1.7717 in N/A 3600 rpm N/A 3000 rpm N/A CAD Icon (for items table)
23022EJW33C2 N/A 110 mm N/A 170 mm6.6929 in N/A 45 mm1.7717 in N/A 3600 rpm N/A 3000 rpm N/A CAD Icon (for items table)
23022EJW33C3 N/A 110 mm N/A 170 mm6.6929 in N/A 45 mm1.7717 in N/A 3600 rpm N/A 3000 rpm N/A CAD Icon (for items table)
23022EJW33C4 N/A 110 mm N/A 170 mm6.6929 in N/A 45 mm1.7717 in N/A 3600 rpm N/A 3000 rpm N/A CAD Icon (for items table)
23022EJW33VSL609 N/A 110 mm N/A 170 mm6.6929 in N/A 45 mm1.7717 in N/A 3600 rpm N/A 3000 rpm N/A CAD Icon (for items table)
23022EJW841 N/A 110 mm N/A 170 mm6.6929 in N/A 45 mm1.7717 in N/A 3600 rpm N/A 3000 rpm N/A CAD Icon (for items table)
23022KEJW33 N/A 110 mm N/A 170 mm6.6929 in N/A 45 mm1.7717 in N/A 3600 rpm N/A 3000 rpm N/A CAD Icon (for items table)
23022KEJW33C3 N/A 110 mm N/A 170 mm6.6929 in N/A 45 mm1.7717 in N/A 3600 rpm N/A 3000 rpm N/A CAD Icon (for items table)
23024EJW33 N/A 120 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A 3400 rpm N/A 2800 rpm N/A CAD Icon (for items table)
23024EJW33C2 N/A 120 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A 3400 rpm N/A 2800 rpm N/A CAD Icon (for items table)
23024EJW33C3 N/A 120 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A 3400 rpm N/A 2800 rpm N/A CAD Icon (for items table)
23024EJW33C4 N/A 120 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A 3400 rpm N/A 2800 rpm N/A CAD Icon (for items table)
23024EJW33-PROTO N/A 120 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A 3300 rpm N/A 2700 rpm N/A CAD Icon (for items table)
23024EJW33VSL609 N/A 120 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A 3400 rpm N/A 2800 rpm N/A CAD Icon (for items table)
23024EJW841C3 N/A 120 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A 3300 rpm N/A 2700 rpm N/A CAD Icon (for items table)
23024KEJW33 N/A 120 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A 3400 rpm N/A 2800 rpm N/A CAD Icon (for items table)
23024KEJW33C3 N/A 120 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A 3400 rpm N/A 2800 rpm N/A CAD Icon (for items table)
23024KEJW33C4 N/A 120 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A 3400 rpm N/A 2800 rpm N/A CAD Icon (for items table)
23024KEJW33C5 N/A 120 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A 3400 rpm N/A 2800 rpm N/A CAD Icon (for items table)
23026EJW33 N/A 130 mm N/A 200 mm7.874 in N/A 52 mm2.0472 in N/A 3100 rpm N/A 2600 rpm N/A CAD Icon (for items table)
23026EJW33C2 N/A 130 mm N/A 200 mm7.874 in N/A 52 mm2.0472 in N/A 3100 rpm N/A 2600 rpm N/A CAD Icon (for items table)
23026EJW33C3 N/A 130 mm N/A 200 mm7.874 in N/A 52 mm2.0472 in N/A 3100 rpm N/A 2600 rpm N/A CAD Icon (for items table)
23026EJW33C4 N/A 130 mm N/A 200 mm7.874 in N/A 52 mm2.0472 in N/A 3100 rpm N/A 2600 rpm N/A CAD Icon (for items table)
23026EJW33VSL609 N/A 130 mm N/A 200 mm7.874 in N/A 52 mm2.0472 in N/A 0 rpm N/A N/A CAD Icon (for items table)
23026EJW841C3 N/A 130 mm N/A 200 mm7.874 in N/A 52 mm2.0472 in N/A 3100 rpm N/A 2600 rpm N/A CAD Icon (for items table)
651 - 700 of 1506 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »