Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Spherical Roller Bearings - Steel Cage
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Steel Cage > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,481 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Steel Cage

For CAD models and more information, click Directly on the part number below.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.




Add To Cart Request Quote
   
  Results 351 - 375 of 1000 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22226KEJW33C3 130 mm 230 mm
9.0551
in
64 mm
2.5197
in
1/12 2400 rpm 2900 rpm
22226KEJW33C4 130 mm 230 mm
9.0551
in
64 mm
2.5197
in
1/12 2400 rpm 2900 rpm
22226KEJW841C3 130 mm 230 mm
9.0551
in
64 mm
2.5197
in
1/12 2400 rpm 2900 rpm
22228EJW33 140 mm 250 mm
9.8425
in
68 mm
2.6772
in
N/A 2200 rpm 2600 rpm
22228EJW33C2 140 mm 250 mm
9.8425
in
68 mm
2.6772
in
N/A 2200 rpm 2600 rpm
22228EJW33C3 140 mm 250 mm
9.8425
in
68 mm
2.6772
in
N/A 2200 rpm 2600 rpm
22228EJW33C3SLA 140 mm 250 mm
9.8425
in
68 mm
2.6772
in
N/A 2200 rpm 2600 rpm
22228EJW33C4 140 mm 250 mm
9.8425
in
68 mm
2.6772
in
N/A 2200 rpm 2600 rpm
22228EJW33VSL609 140 mm 250 mm
9.8425
in
68 mm
2.6772
in
N/A N/A N/A
22228KEJW33 140 mm 250 mm
9.8425
in
68 mm
2.6772
in
1/12 2200 rpm 2600 rpm
22228KEJW33C2 140 mm 250 mm
9.8425
in
68 mm
2.6772
in
1/12 2200 rpm 2600 rpm
22228KEJW33C3 140 mm 250 mm
9.8425
in
68 mm
2.6772
in
1/12 2200 rpm 2600 rpm
22228KEJW33C4 140 mm 250 mm
9.8425
in
68 mm
2.6772
in
1/12 2200 rpm 2600 rpm
22230EJW33 150 mm 270 mm
10.6299
in
73 mm
2.8740
in
N/A 2000 rpm 2400 rpm
22230EJW33C2 150 mm 270 mm
10.6299
in
73 mm
2.8740
in
N/A 2000 rpm 2400 rpm
22230EJW33C3 150 mm 270 mm
10.6299
in
73 mm
2.8740
in
N/A 2000 rpm 2400 rpm
22230EJW33C3SLA 150 mm 270 mm
10.6299
in
73 mm
2.8740
in
N/A 2000 rpm 2400 rpm
22230EJW33C4 150 mm 270 mm
10.6299
in
73 mm
2.8740
in
N/A 2000 rpm 2400 rpm
22230EJW33VSL609 150 mm 270 mm
10.6299
in
73 mm
2.8740
in
N/A N/A N/A
22230KEJW33 150 mm 270 mm
10.6299
in
73 mm
2.8740
in
1/12 2000 rpm 2400 rpm
22230KEJW33C3 150 mm 270 mm
10.6299
in
73 mm
2.8740
in
1/12 2000 rpm 2400 rpm
22230KEJW33C4 150 mm 270 mm
10.6299
in
73 mm
2.8740
in
1/12 2000 rpm 2400 rpm
22230KEJW33W40IC4 150 mm 270 mm
10.6299
in
73 mm
2.8740
in
1/12 2000 rpm 2400 rpm
22232EJW33 160 mm 290 mm
11.4173
in
80 mm
3.1496
in
N/A 1900 rpm 2200 rpm
22232EJW33C2 160 mm 290 mm
11.4173
in
80 mm
3.1496
in
N/A 1900 rpm 2200 rpm
  Results 351 - 375 of 1000 « 11 12 13 14 15 »  
<