COMPANY HEADER
CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
351 - 375 of 1481 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

d - Bore (mm)

Lubrication Type

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Add To Cart/Request Quote
N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A 1/12 N/A 2400 rpm N/A 2900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A 1/12 N/A 2400 rpm N/A 2900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A 1/12 N/A 2400 rpm N/A 2900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A N/A 2200 rpm N/A 2600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A N/A 2200 rpm N/A 2600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A N/A 2200 rpm N/A 2600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A N/A 2200 rpm N/A 2600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A N/A 2200 rpm N/A 2600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A N/A N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 1/12 N/A 2200 rpm N/A 2600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 1/12 N/A 2200 rpm N/A 2600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 1/12 N/A 2200 rpm N/A 2600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 1/12 N/A 2200 rpm N/A 2600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A N/A 2000 rpm N/A 2400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A N/A 2000 rpm N/A 2400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A N/A 2000 rpm N/A 2400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A N/A 2000 rpm N/A 2400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A N/A 2000 rpm N/A 2400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A N/A N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A 1/12 N/A 2000 rpm N/A 2400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A 1/12 N/A 2000 rpm N/A 2400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A 1/12 N/A 2000 rpm N/A 2400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A 1/12 N/A 2000 rpm N/A 2400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A N/A 1900 rpm N/A 2200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A N/A 1900 rpm N/A 2200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
351 - 375 of 1481 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »