Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Clear
Filter
Bore (d) (mm)
Lubrication Type
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (mm)
Width (B) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|
| 22230EJW33C3SLA | N/A 150 mm | N/A 270 mm10.6299 in | N/A 73 mm2.874 in | N/A 2400 rpm | N/A 2000 rpm |
N/A
|
| 22230EJW33C4 | N/A 150 mm | N/A 270 mm10.6299 in | N/A 73 mm2.874 in | N/A 2400 rpm | N/A 2000 rpm |
N/A
|
| 22230EJW33VSL609 | N/A 150 mm | N/A 270 mm10.6299 in | N/A 73 mm2.874 in | N/A 2400 rpm | N/A 2000 rpm |
N/A
|
| 22230KEJW33 | N/A 150 mm | N/A 270 mm10.6299 in | N/A 73 mm2.874 in | N/A 2400 rpm | N/A 2000 rpm |
N/A
|
| 22230KEJW33C3 | N/A 150 mm | N/A 270 mm10.6299 in | N/A 73 mm2.874 in | N/A 2400 rpm | N/A 2000 rpm |
N/A
|
| 22230KEJW33C4 | N/A 150 mm | N/A 270 mm10.6299 in | N/A 73 mm2.874 in | N/A 2400 rpm | N/A 2000 rpm |
N/A
|
| 22230KEJW33W40IC4 | N/A 150 mm | N/A 270 mm10.6299 in | N/A 73 mm2.874 in | N/A 2400 rpm | N/A 2000 rpm |
N/A
|
| 22232EJW33 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 80 mm3.1496 in | N/A 2300 rpm | N/A 1900 rpm |
N/A
|
| 22232EJW33C2 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 80 mm3.1496 in | N/A 2300 rpm | N/A 1900 rpm |
N/A
|
| 22232EJW33C3 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 80 mm3.1496 in | N/A 2300 rpm | N/A 1900 rpm |
N/A
|
| 22232EJW33C3SLA | N/A 160 mm | N/A 290 mm11.4173 in | N/A 80 mm3.1496 in | N/A 2300 rpm | N/A 1900 rpm |
N/A
|
| 22232EJW33C4 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 80 mm3.1496 in | N/A 2300 rpm | N/A 1900 rpm |
N/A
|
| 22232KEJW33 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 80 mm3.1496 in | N/A 2300 rpm | N/A 1900 rpm |
N/A
|
| 22232KEJW33C3 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 80 mm3.1496 in | N/A 2300 rpm | N/A 1900 rpm |
N/A
|
| 22232KEJW33C4 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 80 mm3.1496 in | N/A 2300 rpm | N/A 1900 rpm |
N/A
|
| 22234EJW33 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 86 mm3.3858 in | N/A 2100 rpm | N/A 1800 rpm |
N/A
|
| 22234EJW33C2 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 86 mm3.3858 in | N/A 2100 rpm | N/A 1800 rpm |
N/A
|
| 22234EJW33C3 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 86 mm3.3858 in | N/A 2100 rpm | N/A 1800 rpm |
N/A
|
| 22234EJW33C3SLA | N/A 170 mm | N/A 310 mm12.2047 in | N/A 86 mm3.3858 in | N/A 2100 rpm | N/A 1800 rpm |
N/A
|
| 22234EJW33C4 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 86 mm3.3858 in | N/A 2100 rpm | N/A 1800 rpm |
N/A
|
| 22234KEJW33 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 86 mm3.3858 in | N/A 2100 rpm | N/A 1800 rpm |
N/A
|
| 22234KEJW33C3 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 86 mm3.3858 in | N/A 2100 rpm | N/A 1800 rpm |
N/A
|
| 22234KEJW33C4 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 86 mm3.3858 in | N/A 2100 rpm | N/A 1800 rpm |
N/A
|
| 22234KEJW33W40IC4 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 86 mm3.3858 in | N/A 2000 rpm | N/A 1700 rpm |
N/A
|
| 22236EJW33 | N/A 180 mm | N/A 320 mm12.5984 in | N/A 86 mm3.3858 in | N/A 1900 rpm | N/A 1600 rpm |
N/A
|