Spherical Roller Bearings - Steel Cage
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Steel Cage
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 1,481 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Steel Cage
For CAD models and more information, click Directly on the part number below.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Results Per Page :
25
50
100
200
Results 376 - 400 of 1000
Unit of Measure:
Imperial
Metric
Both
«
16
17
18
19
20
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
Bore_Taper
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
CAD
22232EJW33C3
160
mm
290
mm
11.4173
in
80
mm
3.1496
in
N/A
1900
rpm
2200
rpm
22232EJW33C3SLA
160
mm
290
mm
11.4173
in
80
mm
3.1496
in
N/A
1900
rpm
2200
rpm
22232EJW33C4
160
mm
290
mm
11.4173
in
80
mm
3.1496
in
N/A
1900
rpm
2200
rpm
22232KEJW33
160
mm
290
mm
11.4173
in
80
mm
3.1496
in
1/12
1900
rpm
2200
rpm
22232KEJW33C3
160
mm
290
mm
11.4173
in
80
mm
3.1496
in
1/12
1900
rpm
2200
rpm
22232KEJW33C4
160
mm
290
mm
11.4173
in
80
mm
3.1496
in
1/12
1900
rpm
2200
rpm
22234EJW33
170
mm
310
mm
12.2047
in
86
mm
3.3858
in
N/A
1700
rpm
2000
rpm
22234EJW33C2
170
mm
310
mm
12.2047
in
86
mm
3.3858
in
N/A
1700
rpm
2000
rpm
22234EJW33C3
170
mm
310
mm
12.2047
in
86
mm
3.3858
in
N/A
1700
rpm
2000
rpm
22234EJW33C3SLA
170
mm
310
mm
12.2047
in
86
mm
3.3858
in
N/A
1700
rpm
2000
rpm
22234EJW33C4
170
mm
310
mm
12.2047
in
86
mm
3.3858
in
N/A
1700
rpm
2000
rpm
22234KEJW33
170
mm
310
mm
12.2047
in
86
mm
3.3858
in
1/12
1700
rpm
2000
rpm
22234KEJW33C3
170
mm
310
mm
12.2047
in
86
mm
3.3858
in
1/12
1700
rpm
2000
rpm
22234KEJW33C4
170
mm
310
mm
12.2047
in
86
mm
3.3858
in
1/12
1700
rpm
2000
rpm
22234KEJW33W40IC4
170
mm
310
mm
12.2047
in
86
mm
3.3858
in
1/12
1700
rpm
2000
rpm
22236EJW33
180
mm
320
mm
12.5984
in
86
mm
3.3858
in
N/A
1600
rpm
1900
rpm
22236EJW33C2
180
mm
320
mm
12.5984
in
86
mm
3.3858
in
N/A
1600
rpm
1900
rpm
22236EJW33C3
180
mm
320
mm
12.5984
in
86
mm
3.3858
in
N/A
1600
rpm
1900
rpm
22236EJW33C4
180
mm
320
mm
12.5984
in
86
mm
3.3858
in
N/A
1600
rpm
1900
rpm
22236KEJW33
180
mm
320
mm
12.5984
in
86
mm
3.3858
in
1/12
1600
rpm
1900
rpm
22236KEJW33C3
180
mm
320
mm
12.5984
in
86
mm
3.3858
in
1/12
1600
rpm
1900
rpm
22236KEJW40IW534C4
180
mm
320
mm
12.5984
in
86
mm
3.3858
in
1/12
1600
rpm
1900
rpm
22238EJW33
190
mm
340
mm
13.3858
in
92
mm
3.622
in
N/A
1500
rpm
1800
rpm
22238EJW33C2
190
mm
340
mm
13.3858
in
92
mm
3.622
in
N/A
1500
rpm
1800
rpm
22238EJW33C3
190
mm
340
mm
13.3858
in
92
mm
3.622
in
N/A
1500
rpm
1800
rpm
Results 376 - 400 of 1000
«
16
17
18
19
20
»
<