Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
751 - 800 of 1506 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

23038KEJW33C4 N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1900 rpm N/A 1600 rpm N/A CAD Icon (for items table)
23038KEJW33W40I N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1900 rpm N/A 1600 rpm N/A CAD Icon (for items table)
23038KEJW33W40IC3 N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1900 rpm N/A 1600 rpm N/A CAD Icon (for items table)
23040EJW33 N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1800 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23040EJW33C2 N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1800 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23040EJW33C3 N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1800 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23040EJW33C4 N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1800 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23040EJW33C5 N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1800 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23040KEJW33 N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1800 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23040KEJW33C2 N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1800 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23040KEJW33C3 N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1800 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23040KEJW33C4 N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1800 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23040KEJW33W40I N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1800 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23044EJW33 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1700 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23044EJW33C2 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1700 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23044EJW33C3 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1700 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23044EJW33C4 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1700 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23044KEJW33 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1700 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23044KEJW33C2 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1700 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23044KEJW33C3 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1700 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23044KEJW33C4 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1700 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23044KEJW33W40I N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1700 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23044KEJW33W40IC3 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1700 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23048EJW33 N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23048EJW33C2 N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23048EJW33C3 N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23048EJW33C4 N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23048KEJW33 N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23048KEJW33C2 N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23048KEJW33C3 N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23048KEJW33C4 N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23052EJW33 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23052EJW33C2 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23052EJW33C3 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23052EJW33C4 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23052EJW33W37IW37C N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23052EJW507C08 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23052EJW507C08C2 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23052EJW507C08C3 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23052EJW507C08C4 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23052KEJW33 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23052KEJW33C2 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23052KEJW33C3 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23052KEJW33C4 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23056EJW33 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23056EJW33C2 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23056EJW33C3 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23056EJW507C08 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23056EJW507C08C2 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23056EJW507C08C3 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
751 - 800 of 1506 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »