Spherical Roller Bearings - Steel Cage
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Steel Cage
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 1,481 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Steel Cage
For CAD models and more information, click Directly on the part number below.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Results Per Page :
25
50
100
200
Results 401 - 425 of 1000
Unit of Measure:
Imperial
Metric
Both
«
16
17
18
19
20
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
Bore_Taper
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
CAD
22238EJW33C4
190
mm
340
mm
13.3858
in
92
mm
3.622
in
N/A
1500
rpm
1800
rpm
22238KEJW33
190
mm
340
mm
13.3858
in
92
mm
3.622
in
1/12
1500
rpm
1800
rpm
22238KEJW33C2
190
mm
340
mm
13.3858
in
92
mm
3.622
in
1/12
1500
rpm
1800
rpm
22238KEJW33C3
190
mm
340
mm
13.3858
in
92
mm
3.622
in
1/12
1500
rpm
1800
rpm
22238KEJW33C4
190
mm
340
mm
13.3858
in
92
mm
3.622
in
1/12
1500
rpm
1800
rpm
22238KEJW33W40IC4
190
mm
340
mm
13.3858
in
92
mm
3.622
in
1/12
1500
rpm
1800
rpm
22240EJW33
200
mm
360
mm
14.1732
in
98
mm
3.8583
in
N/A
1500
rpm
1700
rpm
22240EJW33C2
200
mm
360
mm
14.1732
in
98
mm
3.8583
in
N/A
1500
rpm
1700
rpm
22240EJW33C3
200
mm
360
mm
14.1732
in
98
mm
3.8583
in
N/A
1500
rpm
1700
rpm
22240EJW33C4
200
mm
360
mm
14.1732
in
98
mm
3.8583
in
N/A
1500
rpm
1700
rpm
22240KEJW33
200
mm
360
mm
14.1732
in
98
mm
3.8583
in
1/12
1500
rpm
1700
rpm
22240KEJW33C2
200
mm
360
mm
14.1732
in
98
mm
3.8583
in
1/12
1500
rpm
1700
rpm
22240KEJW33C3
200
mm
360
mm
14.1732
in
98
mm
3.8583
in
1/12
1500
rpm
1700
rpm
22240KEJW33C4
200
mm
360
mm
14.1732
in
98
mm
3.8583
in
1/12
1500
rpm
1700
rpm
22244EJW29W33C3
220
mm
400
mm
15.748
in
108
mm
4.2520
in
N/A
1300
rpm
1500
rpm
22244EJW33
220
mm
400
mm
15.748
in
108
mm
4.2520
in
N/A
1300
rpm
1500
rpm
22244EJW33C2
220
mm
400
mm
15.748
in
108
mm
4.2520
in
N/A
1300
rpm
1500
rpm
22244EJW33C3
220
mm
400
mm
15.748
in
108
mm
4.2520
in
N/A
1300
rpm
1500
rpm
22244EJW33C4
220
mm
400
mm
15.748
in
108
mm
4.2520
in
N/A
1300
rpm
1500
rpm
22244KEJW507C08
220
mm
400
mm
15.748
in
108
mm
4.2520
in
1/12
1300
rpm
1500
rpm
22244KEJW507C08C2
220
mm
400
mm
15.748
in
108
mm
4.2520
in
1/12
1300
rpm
1500
rpm
22244KEJW507C08C3
220
mm
400
mm
15.748
in
108
mm
4.2520
in
1/12
1300
rpm
1500
rpm
22244KEJW507C08C4
220
mm
400
mm
15.748
in
108
mm
4.2520
in
1/12
1300
rpm
1500
rpm
22248EJW29W33W45AC3
240
mm
440
mm
17.323
in
120
mm
4.724
in
N/A
1100
rpm
1300
rpm
22248EJW33W45A
240
mm
440
mm
17.323
in
120
mm
4.724
in
N/A
1100
rpm
1300
rpm
Results 401 - 425 of 1000
«
16
17
18
19
20
»
<