Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Spherical Roller Bearings - Steel Cage
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Steel Cage > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,481 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Steel Cage

For CAD models and more information, click Directly on the part number below.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.




Add To Cart Request Quote
   
  Results 451 - 475 of 1000 Unit of Measure: Imperial Metric Both « 16 17 18 19 20 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22309EJW33W21FC3 45 mm 100 mm
3.937
in
36 mm
1.4173
in
N/A 5100 rpm 6100 rpm
22309EJW33W800C4 45 mm 99.993 mm
3.9367
in
36 mm
1.4173
in
N/A 5100 rpm 6100 rpm
22309KEJW33 45 mm 100 mm
3.937
in
36 mm
1.4173
in
1/12 5100 rpm 6100 rpm
22309KEJW33C3 45 mm 100 mm
3.937
in
36 mm
1.4173
in
1/12 5100 rpm 6100 rpm
22310EJW33 50 mm 110 mm
4.3307
in
40 mm
1.5748
in
N/A 4600 rpm 5500 rpm
22310EJW33C2 50 mm 110 mm
4.3307
in
40 mm
1.5748
in
N/A 4600 rpm 5500 rpm
22310EJW33C3 50 mm 110 mm
4.3307
in
40 mm
1.5748
in
N/A 4600 rpm 5500 rpm
22310EJW33C3VSL609 50 mm 110 mm
4.3307
in
40 mm
1.5748
in
N/A N/A N/A
22310EJW33C4 50 mm 110 mm
4.3307
in
40 mm
1.5748
in
N/A 4600 rpm 5500 rpm
22310EJW33VSL609 50 mm 110 mm
4.3307
in
40 mm
1.5748
in
N/A N/A N/A
22310EJW33W800C4 50 mm 109.993 mm
4.3304
in
40 mm
1.5748
in
N/A 4600 rpm 5500 rpm
22310KEJW33 50 mm 110 mm
4.3307
in
40 mm
1.5748
in
1/12 4600 rpm 5500 rpm
22310KEJW33C3 50 mm 110 mm
4.3307
in
40 mm
1.5748
in
1/12 4600 rpm 5500 rpm
22310KEJW33C4 50 mm 110 mm
4.3307
in
40 mm
1.5748
in
1/12 4600 rpm 5500 rpm
22311EJC4 55 mm 120 mm
4.7244
in
43 mm
1.6929
in
N/A 4300 rpm 5100 rpm
22311EJW33 55 mm 120 mm
4.7244
in
43 mm
1.6929
in
N/A 4300 rpm 5100 rpm
22311EJW33C2 55 mm 120 mm
4.7244
in
43 mm
1.6929
in
N/A 4300 rpm 5100 rpm
22311EJW33C3 55 mm 120 mm
4.7244
in
43 mm
1.6929
in
N/A 4300 rpm 5100 rpm
22311EJW33C3VSL609 55 mm 120 mm
4.7244
in
43 mm
1.6929
in
N/A N/A N/A
22311EJW33C4 55 mm 120 mm
4.7244
in
43 mm
1.6929
in
N/A 4300 rpm 5100 rpm
22311EJW33VSL609 55 mm 120 mm
4.7244
in
43 mm
1.6929
in
N/A N/A N/A
22311EJW33W21A 55 mm 120 mm
4.7244
in
43 mm
1.6929
in
N/A 4300 rpm 5100 rpm
22311KEJW33 55 mm 120 mm
4.7244
in
43 mm
1.6929
in
1/12 4300 rpm 5100 rpm
22311KEJW33C3 55 mm 120 mm
4.7244
in
43 mm
1.6929
in
1/12 4300 rpm 5100 rpm
22311KEJW33C4 55 mm 120 mm
4.7244
in
43 mm
1.6929
in
1/12 4300 rpm 5100 rpm
  Results 451 - 475 of 1000 « 16 17 18 19 20 »  
<