Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Spherical Roller Bearings - Steel Cage
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Steel Cage > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,481 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Steel Cage

For CAD models and more information, click Directly on the part number below.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.




Add To Cart Request Quote
   
  Results 26 - 50 of 1000 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

21308KEJW33 40 mm 90 mm
3.5433
in
23 mm
0.9055
in
1/12 5800 rpm 7100 rpm
21308KEJW33C3 40 mm 90 mm
3.5433
in
23 mm
0.9055
in
1/12 5800 rpm 7100 rpm
21309EJW33 45 mm 100 mm
3.9370
in
25 mm
0.9843
in
N/A 5300 rpm 6500 rpm
21309EJW33C2 45 mm 100 mm
3.9370
in
25 mm
0.9843
in
N/A 5300 rpm 6500 rpm
21309EJW33C3 45 mm 100 mm
3.9370
in
25 mm
0.9843
in
N/A 5300 rpm 6500 rpm
21309EJW33C4 45 mm 100 mm
3.9370
in
25 mm
0.9843
in
N/A 5300 rpm 6500 rpm
21309EJW33VSL609 45 mm 100 mm
3.9370
in
25 mm
0.9843
in
N/A N/A N/A
21309KEJW33 45 mm 100 mm
3.9370
in
25 mm
0.9843
in
1/12 5300 rpm 6500 rpm
21309KEJW33C3 45 mm 100 mm
3.9370
in
25 mm
0.9843
in
1/12 5300 rpm 6500 rpm
21310EJW33 50 mm 110 mm
4.3307
in
27 mm
1.0630
in
N/A 4900 rpm 5900 rpm
21310EJW33C2 50 mm 110 mm
4.3307
in
27 mm
1.0630
in
N/A 4900 rpm 5900 rpm
21310EJW33C3 50 mm 110 mm
4.3307
in
27 mm
1.0630
in
N/A 4900 rpm 5900 rpm
21310EJW33C4 50 mm 110 mm
4.3307
in
27 mm
1.0630
in
N/A 4900 rpm 5900 rpm
21310EJW33VSL609 50 mm 110 mm
4.3307
in
27 mm
1.0630
in
N/A N/A N/A
21310KEJW33 50 mm 110 mm
4.3307
in
27 mm
1.0630
in
1/12 4900 rpm 5900 rpm
21310KEJW33C3 50 mm 110 mm
4.3307
in
27 mm
1.0630
in
1/12 4900 rpm 5900 rpm
21311EJW33 55 mm 120 mm
4.7244
in
29 mm
1.1417
in
N/A 4500 rpm 5500 rpm
21311EJW33C2 55 mm 120 mm
4.7244
in
29 mm
1.1417
in
N/A 4500 rpm 5500 rpm
21311EJW33C3 55 mm 120 mm
4.7244
in
29 mm
1.1417
in
N/A 4500 rpm 5500 rpm
21311EJW33C4 55 mm 120 mm
4.7244
in
29 mm
1.1417
in
N/A 4500 rpm 5500 rpm
21311EJW33VSL609 55 mm 120 mm
4.7244
in
29 mm
1.1417
in
N/A N/A N/A
21311KEJW33 55 mm 120 mm
4.7244
in
29 mm
1.1417
in
1/12 4500 rpm 5500 rpm
21311KEJW33C3 55 mm 120 mm
4.7244
in
29 mm
1.1417
in
1/12 4500 rpm 5500 rpm
21312EJW33 60 mm 130 mm
5.1181
in
31 mm
1.2205
in
N/A 4200 rpm 5100 rpm
21312EJW33C2 60 mm 130 mm
5.1181
in
31 mm
1.2205
in
N/A 4200 rpm 5100 rpm
  Results 26 - 50 of 1000  1 2 3 4 5 »  
<