Spherical Roller Bearings - Steel Cage
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Steel Cage
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 1,481 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Steel Cage
For CAD models and more information, click Directly on the part number below.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Results Per Page :
25
50
100
200
Results 476 - 500 of 1000
Unit of Measure:
Imperial
Metric
Both
«
16
17
18
19
20
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
Bore_Taper
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
CAD
22311KEJW33W800C4
55
mm
119.993
mm
4.7241
in
43
mm
1.6929
in
1/12
4300
rpm
5100
rpm
22312EJW33
60
mm
130
mm
5.1181
in
46
mm
1.811
in
N/A
4000
rpm
4700
rpm
22312EJW33C2
60
mm
130
mm
5.1181
in
46
mm
1.811
in
N/A
4000
rpm
4700
rpm
22312EJW33C3
60
mm
130
mm
5.1181
in
46
mm
1.811
in
N/A
4000
rpm
4700
rpm
22312EJW33C3VSL609
60
mm
130
mm
5.1181
in
46
mm
1.811
in
N/A
N/A
N/A
22312EJW33C4
60
mm
130
mm
5.1181
in
46
mm
1.811
in
N/A
4000
rpm
4700
rpm
22312EJW33VSL609
60
mm
130
mm
5.1181
in
46
mm
1.811
in
N/A
N/A
N/A
22312EJW33W800C4
60
mm
129.993
mm
5.1178
in
46
mm
1.811
in
N/A
4000
rpm
4700
rpm
22312KEJW33
60
mm
130
mm
5.1181
in
46
mm
1.811
in
1/12
4000
rpm
4700
rpm
22312KEJW33C3
60
mm
130
mm
5.1181
in
46
mm
1.811
in
1/12
4000
rpm
4700
rpm
22313EJW33
65
mm
140
mm
5.5118
in
48
mm
1.8898
in
N/A
3800
rpm
4400
rpm
22313EJW33C2
65
mm
140
mm
5.5118
in
48
mm
1.8898
in
N/A
3800
rpm
4400
rpm
22313EJW33C3
65
mm
140
mm
5.5118
in
48
mm
1.8898
in
N/A
3800
rpm
4400
rpm
22313EJW33C3SLA
65
mm
140
mm
5.5118
in
48
mm
1.8898
in
N/A
3800
rpm
4400
rpm
22313EJW33C3VSL609
65
mm
140
mm
5.5118
in
48
mm
1.8898
in
N/A
N/A
N/A
22313EJW33C4
65
mm
140
mm
5.5118
in
48
mm
1.8898
in
N/A
3800
rpm
4400
rpm
22313EJW33VSL609
65
mm
140
mm
5.5118
in
48
mm
1.8898
in
N/A
N/A
N/A
22313EJW841
65
mm
140
mm
5.5118
in
48
mm
1.8898
in
N/A
3800
rpm
4400
rpm
22313EJW841C4
65
mm
140
mm
5.5118
in
48
mm
1.8898
in
N/A
3800
rpm
4400
rpm
22313KEJW33
65
mm
140
mm
5.5118
in
48
mm
1.8898
in
1/12
3800
rpm
4400
rpm
22313KEJW33C2
65
mm
140
mm
5.5118
in
48
mm
1.8898
in
1/12
3800
rpm
4400
rpm
22313KEJW33C3
65
mm
140
mm
5.5118
in
48
mm
1.8898
in
1/12
3800
rpm
4400
rpm
22314EJW33
70
mm
150
mm
5.9055
in
51
mm
2.0079
in
N/A
3600
rpm
4200
rpm
22314EJW33C2
70
mm
150
mm
5.9055
in
51
mm
2.0079
in
N/A
3600
rpm
4200
rpm
22314EJW33C3
70
mm
150
mm
5.9055
in
51
mm
2.0079
in
N/A
3600
rpm
4200
rpm
Results 476 - 500 of 1000
«
16
17
18
19
20
»
<