Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Spherical Roller Bearings - Steel Cage
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Steel Cage > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,481 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Steel Cage

For CAD models and more information, click Directly on the part number below.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.




Add To Cart Request Quote
   
  Results 501 - 525 of 1000 Unit of Measure: Imperial Metric Both « 21 22 23 24 25 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22314EJW33C3VSL609 70 mm 150 mm
5.9055
in
51 mm
2.0079
in
N/A N/A N/A
22314EJW33C4 70 mm 150 mm
5.9055
in
51 mm
2.0079
in
N/A 3600 rpm 4200 rpm
22314EJW33VSL609 70 mm 150 mm
5.9055
in
51 mm
2.0079
in
N/A N/A N/A
22314EJW33W800C4 70 mm 149.993 mm
5.9052
in
51 mm
2.0079
in
N/A 3600 rpm 4200 rpm
22314KEJW33 70 mm 150 mm
5.9055
in
51 mm
2.0079
in
1/12 3600 rpm 4200 rpm
22314KEJW33C3 70 mm 150 mm
5.9055
in
51 mm
2.0079
in
1/12 3600 rpm 4200 rpm
22315EJW33 75 mm 160 mm
6.2992
in
55 mm
2.1654
in
N/A 3400 rpm 4000 rpm
22315EJW33C2 75 mm 160 mm
6.2992
in
55 mm
2.1654
in
N/A 3400 rpm 4000 rpm
22315EJW33C3 75 mm 160 mm
6.2992
in
55 mm
2.1654
in
N/A 3400 rpm 4000 rpm
22315EJW33C3SLA 75 mm 160 mm
6.2992
in
55 mm
2.1654
in
N/A 3400 rpm 4000 rpm
22315EJW33C3VSL609 75 mm 160 mm
6.2992
in
55 mm
2.1654
in
N/A N/A N/A
22315EJW33C4 75 mm 160 mm
6.2992
in
55 mm
2.1654
in
N/A 3400 rpm 4000 rpm
22315EJW33VSL609 75 mm 160 mm
6.2992
in
55 mm
2.1654
in
N/A N/A N/A
22315EJW33W800C4 75 mm 159.993 mm
6.2989
in
55 mm
2.1654
in
N/A 3400 rpm 4000 rpm
22315EJW841 75 mm 160 mm
6.2992
in
55 mm
2.1654
in
N/A 3400 rpm 4000 rpm
22315KEJW33 75 mm 160 mm
6.2992
in
55 mm
2.1654
in
1/12 3400 rpm 4000 rpm
22315KEJW33C3 75 mm 160 mm
6.2992
in
55 mm
2.1654
in
1/12 3400 rpm 4000 rpm
22315KEJW841 75 mm 160 mm
6.2992
in
55 mm
2.1654
in
1/12 3400 rpm 4000 rpm
22316EJW33 80 mm 170 mm
6.6929
in
58 mm
2.2835
in
N/A 3200 rpm 3700 rpm
22316EJW33C2 80 mm 170 mm
6.6929
in
58 mm
2.2835
in
N/A 3200 rpm 3700 rpm
22316EJW33C3 80 mm 170 mm
6.6929
in
58 mm
2.2835
in
N/A 3200 rpm 3700 rpm
22316EJW33C4 80 mm 170 mm
6.6929
in
58 mm
2.2835
in
N/A 3200 rpm 3700 rpm
22316EJW33VSL609 80 mm 170 mm
6.6929
in
58 mm
2.2835
in
N/A N/A N/A
22316EJW33W800C4 80 mm 169.993 mm
6.6926
in
58 mm
2.2835
in
N/A 3200 rpm 3700 rpm
22316KEJW33 80 mm 170 mm
6.6929
in
58 mm
2.2835
in
1/12 3200 rpm 3700 rpm
  Results 501 - 525 of 1000 « 21 22 23 24 25 »  
<