Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Spherical Roller Bearings - Steel Cage
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Steel Cage > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,481 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Steel Cage

For CAD models and more information, click Directly on the part number below.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.




Add To Cart Request Quote
   
  Results 551 - 575 of 1000 Unit of Measure: Imperial Metric Both « 21 22 23 24 25 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22319EJW33W800C4 95 mm 199.993 mm
7.8737
in
67 mm
2.6378
in
N/A 2600 rpm 3000 rpm
22319KEJW33 95 mm 200 mm
7.8740
in
67 mm
2.6378
in
1/12 2600 rpm 3000 rpm
22319KEJW33C3 95 mm 200 mm
7.8740
in
67 mm
2.6378
in
1/12 2600 rpm 3000 rpm
22320EJW33 100 mm 214.993 mm
8.4643
in
73 mm
2.8740
in
N/A 2400 rpm 2800 rpm
22320EJW33C2 100 mm 214.993 mm
8.4643
in
73 mm
2.8740
in
N/A 2400 rpm 2800 rpm
22320EJW33C3 100 mm 214.993 mm
8.4643
in
73 mm
2.8740
in
N/A 2400 rpm 2800 rpm
22320EJW33C3VSL609 100 mm 214.993 mm
8.4643
in
73 mm
2.8740
in
N/A N/A N/A
22320EJW33C4 100 mm 214.993 mm
8.4643
in
73 mm
2.8740
in
N/A 2400 rpm 2800 rpm
22320EJW33VSL609 100 mm 214.993 mm
8.4643
in
73 mm
2.8740
in
N/A N/A N/A
22320EJW33W800C4 100 mm 214.993 mm
8.4643
in
73 mm
2.8740
in
N/A 2400 rpm 2800 rpm
22320KEJW33 100 mm 215 mm
8.4646
in
73 mm
2.8740
in
1/12 2400 rpm 2800 rpm
22320KEJW33C3 100 mm 215 mm
8.4646
in
73 mm
2.8740
in
1/12 2400 rpm 2800 rpm
22322EJW33 110 mm 240 mm
9.4488
in
80 mm
3.1496
in
N/A 2100 rpm 2500 rpm
22322EJW33C2 110 mm 240 mm
9.4488
in
80 mm
3.1496
in
N/A 2100 rpm 2500 rpm
22322EJW33C3 110 mm 240 mm
9.4488
in
80 mm
3.1496
in
N/A 2100 rpm 2500 rpm
22322EJW33C4 110 mm 240 mm
9.4488
in
80 mm
3.1496
in
N/A 2100 rpm 2500 rpm
22322EJW33VSL609 110 mm 240 mm
9.4488
in
80 mm
3.1496
in
N/A N/A N/A
22322EJW33W5C6 110 mm 240 mm
9.4488
in
80 mm
3.1496
in
N/A 2100 rpm 2500 rpm
22322EJW33W800C4 110 mm 239.993 mm
9.4485
in
80 mm
3.1496
in
N/A 2100 rpm 2500 rpm
22322EJW33W89C3 110 mm 240 mm
9.4488
in
80 mm
3.1496
in
N/A 2100 rpm 2500 rpm
22322KEJW33 110 mm 240 mm
9.4488
in
80 mm
3.1496
in
1/12 2100 rpm 2500 rpm
22322KEJW33C2 110 mm 240 mm
9.4488
in
80 mm
3.1496
in
1/12 2100 rpm 2500 rpm
22322KEJW33C3 110 mm 240 mm
9.4488
in
80 mm
3.1496
in
1/12 2100 rpm 2500 rpm
22322KEJW33C4 110 mm 240 mm
9.4488
in
80 mm
3.1496
in
1/12 2100 rpm 2500 rpm
22324EJW33 120 mm 260 mm
10.2362
in
86 mm
3.3858
in
N/A 1900 rpm 2200 rpm
  Results 551 - 575 of 1000 « 21 22 23 24 25 »  
<