Spherical Roller Bearings - Steel Cage
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Steel Cage
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 1,481 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Steel Cage
For CAD models and more information, click Directly on the part number below.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Results Per Page :
25
50
100
200
Results 576 - 600 of 1000
Unit of Measure:
Imperial
Metric
Both
«
21
22
23
24
25
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
Bore_Taper
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
CAD
22324EJW33C2
120
mm
260
mm
10.2362
in
86
mm
3.3858
in
N/A
1900
rpm
2200
rpm
22324EJW33C3
120
mm
260
mm
10.2362
in
86
mm
3.3858
in
N/A
1900
rpm
2200
rpm
22324EJW33C3SLA
120
mm
260
mm
10.2362
in
86
mm
3.3858
in
N/A
1900
rpm
2200
rpm
22324EJW33C4
120
mm
260
mm
10.2362
in
86
mm
3.3858
in
N/A
1900
rpm
2200
rpm
22324EJW33VSL609
120
mm
260
mm
10.2362
in
86
mm
3.3858
in
N/A
N/A
N/A
22324EJW33W800C4
120
mm
260
mm
10.2362
in
86
mm
3.3858
in
N/A
1900
rpm
2200
rpm
22324EJW33W89
120
mm
260
mm
10.2362
in
86
mm
3.3858
in
N/A
1900
rpm
2200
rpm
22324KEJW33
120
mm
260
mm
10.2362
in
86
mm
3.3858
in
1/12
1900
rpm
2200
rpm
22324KEJW33C3
120
mm
260
mm
10.2362
in
86
mm
3.3858
in
1/12
1900
rpm
2200
rpm
22326EJW33
130
mm
280
mm
11.0236
in
93
mm
3.6614
in
N/A
1800
rpm
2000
rpm
22326EJW33C2
130
mm
280
mm
11.0236
in
93
mm
3.6614
in
N/A
1800
rpm
2000
rpm
22326EJW33C3
130
mm
280
mm
11.0236
in
93
mm
3.6614
in
N/A
1800
rpm
2000
rpm
22326EJW33C3SLA
130
mm
280
mm
11.0236
in
93
mm
3.6614
in
N/A
1800
rpm
2000
rpm
22326EJW33C4
130
mm
280
mm
11.0236
in
93
mm
3.6614
in
N/A
1800
rpm
2000
rpm
22326EJW33W800C4
130
mm
279.993
mm
11.0233
in
93
mm
3.6614
in
N/A
1800
rpm
2000
rpm
22326KEJW33
130
mm
279.993
mm
11.0233
in
93
mm
3.6614
in
1/12
1800
rpm
2000
rpm
22326KEJW33C3
130
mm
279.993
mm
11.0233
in
93
mm
3.6614
in
1/12
1800
rpm
2000
rpm
22328EJW33
140
mm
300
mm
11.811
in
102
mm
4.0157
in
N/A
1600
rpm
1800
rpm
22328EJW33C2
140
mm
300
mm
11.811
in
102
mm
4.0157
in
N/A
1600
rpm
1800
rpm
22328EJW33C3
140
mm
300
mm
11.811
in
102
mm
4.0157
in
N/A
1600
rpm
1800
rpm
22328EJW33C3SLA
140
mm
300
mm
11.811
in
102
mm
4.0157
in
N/A
1600
rpm
1800
rpm
22328EJW33C4
140
mm
300
mm
11.811
in
102
mm
4.0157
in
N/A
1600
rpm
1800
rpm
22328EJW33VSL609
140
mm
300
mm
11.811
in
102
mm
4.0157
in
N/A
N/A
N/A
22328EJW33W800C4
140
mm
299.989
mm
11.8106
in
102
mm
4.0157
in
N/A
1600
rpm
1800
rpm
22328KEJW33
140
mm
300
mm
11.811
in
102
mm
4.0157
in
1/12
1600
rpm
1800
rpm
Results 576 - 600 of 1000
«
21
22
23
24
25
»
<