COMPANY HEADER
CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
576 - 600 of 1481 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

d - Bore (mm)

Lubrication Type

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Add To Cart/Request Quote
N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A N/A 1900 rpm N/A 2200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A N/A 1900 rpm N/A 2200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A N/A 1900 rpm N/A 2200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A N/A 1900 rpm N/A 2200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A N/A N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A N/A 1900 rpm N/A 2200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A N/A 1900 rpm N/A 2200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 1/12 N/A 1900 rpm N/A 2200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 1/12 N/A 1900 rpm N/A 2200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 280 mm11.0236 in N/A 93 mm3.6614 in N/A N/A 1800 rpm N/A 2000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 280 mm11.0236 in N/A 93 mm3.6614 in N/A N/A 1800 rpm N/A 2000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 280 mm11.0236 in N/A 93 mm3.6614 in N/A N/A 1800 rpm N/A 2000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 280 mm11.0236 in N/A 93 mm3.6614 in N/A N/A 1800 rpm N/A 2000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 280 mm11.0236 in N/A 93 mm3.6614 in N/A N/A 1800 rpm N/A 2000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 279.993 mm11.0233 in N/A 93 mm3.6614 in N/A N/A 1800 rpm N/A 2000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 279.993 mm11.0233 in N/A 93 mm3.6614 in N/A 1/12 N/A 1800 rpm N/A 2000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 279.993 mm11.0233 in N/A 93 mm3.6614 in N/A 1/12 N/A 1800 rpm N/A 2000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A N/A 1600 rpm N/A 1800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A N/A 1600 rpm N/A 1800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A N/A 1600 rpm N/A 1800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A N/A 1600 rpm N/A 1800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A N/A 1600 rpm N/A 1800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A N/A N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 299.989 mm11.8106 in N/A 102 mm4.0157 in N/A N/A 1600 rpm N/A 1800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A 1/12 N/A 1600 rpm N/A 1800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
576 - 600 of 1481 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »