Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|
22328KEJW33C2 | d - Bore N/A 140 mm | D - Outer Diameter N/A 300 mm11.811 in | B - Outer Ring Width N/A 102 mm4.0157 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22328KEJW33C3 | d - Bore N/A 140 mm | D - Outer Diameter N/A 300 mm11.811 in | B - Outer Ring Width N/A 102 mm4.0157 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22330EJW33 | d - Bore N/A 150 mm | D - Outer Diameter N/A 320 mm12.5984 in | B - Outer Ring Width N/A 108 mm4.2520 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22330EJW33C2 | d - Bore N/A 150 mm | D - Outer Diameter N/A 320 mm12.5984 in | B - Outer Ring Width N/A 108 mm4.2520 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22330EJW33C3 | d - Bore N/A 150 mm | D - Outer Diameter N/A 320 mm12.5984 in | B - Outer Ring Width N/A 108 mm4.2520 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22330EJW33C3SLA | d - Bore N/A 150 mm | D - Outer Diameter N/A 320 mm12.5984 in | B - Outer Ring Width N/A 108 mm4.2520 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22330EJW33C3VSL609 | d - Bore N/A 150 mm | D - Outer Diameter N/A 320 mm12.5984 in | B - Outer Ring Width N/A 108 mm4.2520 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A | Reference Thermal Speed Rating (Oil) N/A |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22330EJW33C4 | d - Bore N/A 150 mm | D - Outer Diameter N/A 320 mm12.5984 in | B - Outer Ring Width N/A 108 mm4.2520 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22330EJW33VSL609 | d - Bore N/A 150 mm | D - Outer Diameter N/A 320 mm12.5984 in | B - Outer Ring Width N/A 108 mm4.2520 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A | Reference Thermal Speed Rating (Oil) N/A |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22330EJW33W28C3 | d - Bore N/A 150 mm | D - Outer Diameter N/A 320 mm12.5984 in | B - Outer Ring Width N/A 108 mm4.2520 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22330EJW33W800C4 | d - Bore N/A 150 mm | D - Outer Diameter N/A 319.993 mm12.5981 in | B - Outer Ring Width N/A 108 mm4.2520 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22330KEJW33 | d - Bore N/A 150 mm | D - Outer Diameter N/A 320 mm12.5984 in | B - Outer Ring Width N/A 108 mm4.2520 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22330KEJW33C3 | d - Bore N/A 150 mm | D - Outer Diameter N/A 320 mm12.5984 in | B - Outer Ring Width N/A 108 mm4.2520 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22332EJW33 | d - Bore N/A 160 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 114 mm4.4882 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22332EJW33C2 | d - Bore N/A 160 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 114 mm4.4882 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22332EJW33C3 | d - Bore N/A 160 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 114 mm4.4882 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22332EJW33C4 | d - Bore N/A 160 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 114 mm4.4882 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22332EJW33W800C4 | d - Bore N/A 160 mm | D - Outer Diameter N/A 339.993 mm13.3856 in | B - Outer Ring Width N/A 114 mm4.4882 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22332KEJW33 | d - Bore N/A 160 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 114 mm4.4882 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22332KEJW33C2 | d - Bore N/A 160 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 114 mm4.4882 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22332KEJW33C3 | d - Bore N/A 160 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 114 mm4.4882 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22334EJW33 | d - Bore N/A 170 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 120 mm4.7244 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22334EJW33C2 | d - Bore N/A 170 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 120 mm4.7244 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22334EJW33C3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 120 mm4.7244 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22334EJW33C4 | d - Bore N/A 170 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 120 mm4.7244 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |