Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1201 - 1250 of 1506 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

23264EJW507C08C4 N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 540 rpm N/A 490 rpm N/A CAD Icon (for items table)
23264EJW525C08 N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 540 rpm N/A 490 rpm N/A CAD Icon (for items table)
23264KEJW507C08 N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 540 rpm N/A 490 rpm N/A CAD Icon (for items table)
23264KEJW507C08C2 N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 540 rpm N/A 490 rpm N/A CAD Icon (for items table)
23264KEJW507C08C3 N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 540 rpm N/A 490 rpm N/A CAD Icon (for items table)
23264KEJW507C08C4 N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 540 rpm N/A 490 rpm N/A CAD Icon (for items table)
23264KEJW906A N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 540 rpm N/A 490 rpm N/A CAD Icon (for items table)
23264KEJW906AC3 N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 540 rpm N/A 490 rpm N/A CAD Icon (for items table)
23264KEJW906AC4 N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 540 rpm N/A 490 rpm N/A CAD Icon (for items table)
23956EJW33 N/A 280 mm N/A 380 mm14.9606 in N/A 75 mm2.9528 in N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
24015EJW33 N/A 75 mm N/A 115 mm4.5276 in N/A 40 mm1.5748 in N/A 4300 rpm N/A 3500 rpm N/A CAD Icon (for items table)
24015EJW33S3C4 N/A 75 mm N/A 115 mm4.5276 in N/A 40 mm1.5748 in N/A 4300 rpm N/A 3500 rpm N/A CAD Icon (for items table)
24020EJW33 N/A 100 mm N/A 150 mm5.9055 in N/A 50 mm1.9685 in N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
24020EJW33C2 N/A 100 mm N/A 150 mm5.9055 in N/A 50 mm1.9685 in N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
24020EJW33C3 N/A 100 mm N/A 150 mm5.9055 in N/A 50 mm1.9685 in N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
24020EJW33C4 N/A 100 mm N/A 150 mm5.9055 in N/A 50 mm1.9685 in N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
24020EJW841C3 N/A 100 mm N/A 150 mm5.9055 in N/A 50 mm1.9685 in N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
24022EJW33 N/A 110 mm N/A 170 mm6.6929 in N/A 60 mm2.3622 in N/A 3000 rpm N/A 2500 rpm N/A CAD Icon (for items table)
24022EJW33C2 N/A 110 mm N/A 170 mm6.6929 in N/A 60 mm2.3622 in N/A 3000 rpm N/A 2500 rpm N/A CAD Icon (for items table)
24022EJW33C3 N/A 110 mm N/A 170 mm6.6929 in N/A 60 mm2.3622 in N/A 3000 rpm N/A 2500 rpm N/A CAD Icon (for items table)
24022EJW33C4 N/A 110 mm N/A 170 mm6.6929 in N/A 60 mm2.3622 in N/A 3000 rpm N/A 2500 rpm N/A CAD Icon (for items table)
24022EJW33C5 N/A 110 mm N/A 170 mm6.6929 in N/A 60 mm2.3622 in N/A 3000 rpm N/A 2500 rpm N/A CAD Icon (for items table)
24022EJW841C3 N/A 110 mm N/A 170 mm6.6929 in N/A 60 mm2.3622 in N/A 3000 rpm N/A 2500 rpm N/A CAD Icon (for items table)
24024EJW33 N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2700 rpm N/A 2300 rpm N/A CAD Icon (for items table)
24024EJW33C2 N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2700 rpm N/A 2300 rpm N/A CAD Icon (for items table)
24024EJW33C3 N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2700 rpm N/A 2300 rpm N/A CAD Icon (for items table)
24024EJW33C4 N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2700 rpm N/A 2300 rpm N/A CAD Icon (for items table)
24024EJW33-PROTO N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2700 rpm N/A 2200 rpm N/A CAD Icon (for items table)
24024EJW33VSL609 N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2700 rpm N/A 2300 rpm N/A CAD Icon (for items table)
24024EJW33W89C3 N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2700 rpm N/A 2300 rpm N/A CAD Icon (for items table)
24024EJW33W89C4 N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2700 rpm N/A 2300 rpm N/A CAD Icon (for items table)
24024EJW841 N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2700 rpm N/A 2300 rpm N/A CAD Icon (for items table)
24024EJW841C3 N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2700 rpm N/A 2300 rpm N/A CAD Icon (for items table)
24024EJW841C4 N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2700 rpm N/A 2300 rpm N/A CAD Icon (for items table)
24024KEJW33 N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2700 rpm N/A 2300 rpm N/A CAD Icon (for items table)
24024KEJW33C3 N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2700 rpm N/A 2300 rpm N/A CAD Icon (for items table)
24026EJW33 N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
24026EJW33C2 N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
24026EJW33C3 N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
24026EJW33C4 N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
24026EJW33VSL609 N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
24026EJW33W89 N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
24026EJW33W89C3 N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
24026EJW33W89C4 N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
24026EJW841 N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
24026EJW841C3 N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
24026EJW841C4 N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
24026KEJW33 N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
24026KEJW33C3 N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
24026KEJW33C4 N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
1201 - 1250 of 1506 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »