Spherical Roller Bearings - Steel Cage
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Steel Cage
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 1,481 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Steel Cage
For CAD models and more information, click Directly on the part number below.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Results Per Page :
25
50
100
200
Results 626 - 650 of 1000
Unit of Measure:
Imperial
Metric
Both
«
26
27
28
29
30
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
Bore_Taper
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
CAD
22334EJW33W28
170
mm
360
mm
14.1732
in
120
mm
4.7244
in
N/A
1200
rpm
1400
rpm
22334KEJW33
170
mm
360
mm
14.1732
in
120
mm
4.7244
in
1/12
1200
rpm
1400
rpm
22334KEJW33C2
170
mm
360
mm
14.1732
in
120
mm
4.7244
in
1/12
1200
rpm
1400
rpm
22334KEJW33C3
170
mm
360
mm
14.1732
in
120
mm
4.7244
in
1/12
1200
rpm
1400
rpm
22334KEJW33C4
170
mm
360
mm
14.1732
in
120
mm
4.7244
in
1/12
1200
rpm
1400
rpm
22336EJW33
180
mm
380
mm
14.9606
in
126
mm
4.9606
in
N/A
1200
rpm
1300
rpm
22336EJW33C2
180
mm
380
mm
14.9606
in
126
mm
4.9606
in
N/A
1200
rpm
1300
rpm
22336EJW33C3
180
mm
380
mm
14.9606
in
126
mm
4.9606
in
N/A
1200
rpm
1300
rpm
22336EJW33C4
180
mm
380
mm
14.9606
in
126
mm
4.9606
in
N/A
1200
rpm
1300
rpm
22336KEJW33
180
mm
380
mm
14.9606
in
126
mm
4.9606
in
1/12
1200
rpm
1300
rpm
22336KEJW33C2
180
mm
380
mm
14.9606
in
126
mm
4.9606
in
1/12
1200
rpm
1300
rpm
22336KEJW33C3
180
mm
380
mm
14.9606
in
126
mm
4.9606
in
1/12
1200
rpm
1300
rpm
22336KEJW33C4
180
mm
380
mm
14.9606
in
126
mm
4.9606
in
1/12
1200
rpm
1300
rpm
22338EJW33
190
mm
400
mm
15.748
in
132
mm
5.1969
in
N/A
1100
rpm
1200
rpm
22338EJW33C2
190
mm
400
mm
15.748
in
132
mm
5.1969
in
N/A
1100
rpm
1200
rpm
22338EJW33C3
190
mm
400
mm
15.748
in
132
mm
5.1969
in
N/A
1100
rpm
1200
rpm
22338EJW33C4
190
mm
400
mm
15.748
in
132
mm
5.1969
in
N/A
1100
rpm
1200
rpm
22338KEJW33
190
mm
400
mm
15.748
in
132
mm
5.1969
in
1/12
1100
rpm
1200
rpm
22338KEJW33C2
190
mm
400
mm
15.748
in
132
mm
5.1969
in
1/12
1100
rpm
1200
rpm
22338KEJW33C3
190
mm
400
mm
15.748
in
132
mm
5.1969
in
1/12
1100
rpm
1200
rpm
22338KEJW33C4
190
mm
400
mm
15.748
in
132
mm
5.1969
in
1/12
1100
rpm
1200
rpm
22340EJW33W45A
200
mm
420
mm
16.5354
in
138
mm
5.4331
in
N/A
1000
rpm
1200
rpm
22340EJW33W45AC2
200
mm
420
mm
16.5354
in
138
mm
5.4331
in
N/A
1000
rpm
1200
rpm
22340EJW33W45AC3
200
mm
420
mm
16.5354
in
138
mm
5.4331
in
N/A
1000
rpm
1200
rpm
22340EJW33W45AC4
200
mm
420
mm
16.5354
in
138
mm
5.4331
in
N/A
1000
rpm
1200
rpm
Results 626 - 650 of 1000
«
26
27
28
29
30
»
<