Spherical Roller Bearings - Steel Cage
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Steel Cage
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 1,481 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Steel Cage
For CAD models and more information, click Directly on the part number below.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Results Per Page :
25
50
100
200
Results 651 - 675 of 1000
Unit of Measure:
Imperial
Metric
Both
«
26
27
28
29
30
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
Bore_Taper
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
CAD
22340EJW33W45AW800C4
200
mm
419.993
mm
16.5352
in
138
mm
5.4331
in
N/A
1000
rpm
1200
rpm
22340KEJW33W45A
200
mm
420
mm
16.5354
in
138
mm
5.4331
in
1/12
1000
rpm
1200
rpm
22340KEJW33W45AC2
200
mm
420
mm
16.5354
in
138
mm
5.4331
in
1/12
1000
rpm
1200
rpm
22340KEJW33W45AC3
200
mm
420
mm
16.5354
in
138
mm
5.4331
in
1/12
1000
rpm
1200
rpm
22340KEJW33W45AC4
200
mm
420
mm
16.5354
in
138
mm
5.4331
in
1/12
1000
rpm
1200
rpm
22344EJW33W45A
220
mm
460
mm
18.1100
in
145
mm
5.7090
in
N/A
940
rpm
1100
rpm
22344EJW33W45AC3
220
mm
460
mm
18.1100
in
145
mm
5.7090
in
N/A
940
rpm
1100
rpm
22344EJW33W45AC6
220
mm
460
mm
18.1100
in
145
mm
5.7090
in
N/A
940
rpm
1100
rpm
22344EJW33W45AW800C4
220
mm
459.988
mm
18.1098
in
145
mm
5.7090
in
N/A
940
rpm
1100
rpm
22344KEJW33W45A
220
mm
460
mm
18.1100
in
145
mm
5.7090
in
1/12
940
rpm
1100
rpm
22344KEJW33W45AC3
220
mm
460
mm
18.1100
in
145
mm
5.7090
in
1/12
940
rpm
1100
rpm
23022EJW33
110
mm
170
mm
6.6929
in
45
mm
1.7717
in
N/A
2900
rpm
3600
rpm
23022EJW33C2
110
mm
170
mm
6.6929
in
45
mm
1.7717
in
N/A
2900
rpm
3600
rpm
23022EJW33C3
110
mm
170
mm
6.6929
in
45
mm
1.7717
in
N/A
2900
rpm
3600
rpm
23022EJW33C4
110
mm
170
mm
6.6929
in
45
mm
1.7717
in
N/A
2900
rpm
3600
rpm
23022EJW33VSL609
110
mm
170
mm
6.6929
in
45
mm
1.7717
in
N/A
N/A
N/A
23022EJW841
110
mm
170
mm
6.6929
in
45
mm
1.7717
in
N/A
2900
rpm
3600
rpm
23022KEJW33
110
mm
170
mm
6.6929
in
45
mm
1.7717
in
1/12
2900
rpm
3600
rpm
23022KEJW33C3
110
mm
170
mm
6.6929
in
45
mm
1.7717
in
1/12
2900
rpm
3600
rpm
23024EJW33
120
mm
180
mm
7.0866
in
46
mm
1.811
in
N/A
2700
rpm
3300
rpm
23024EJW33C2
120
mm
180
mm
7.0866
in
46
mm
1.811
in
N/A
2700
rpm
3300
rpm
23024EJW33C3
120
mm
180
mm
7.0866
in
46
mm
1.811
in
N/A
2700
rpm
3300
rpm
23024EJW33C4
120
mm
180
mm
7.0866
in
46
mm
1.811
in
N/A
2700
rpm
3300
rpm
23024EJW33-PROTO
120
mm
180
mm
7.0866
in
46
mm
1.811
in
N/A
2700
rpm
3300
rpm
23024EJW33VSL609
120
mm
180
mm
7.0866
in
46
mm
1.811
in
N/A
N/A
N/A
Results 651 - 675 of 1000
«
26
27
28
29
30
»
<