Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1351 - 1400 of 1506 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

24060KEJW33W45AC3 N/A 300 mm N/A 460 mm18.110 in N/A 160 mm6.299 in N/A 770 rpm N/A 680 rpm N/A CAD Icon (for items table)
24060KEJW33W45AC4 N/A 300 mm N/A 460 mm18.110 in N/A 160 mm6.299 in N/A 770 rpm N/A 680 rpm N/A CAD Icon (for items table)
24064EJW33W45A N/A 320 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 720 rpm N/A 640 rpm N/A CAD Icon (for items table)
24064EJW33W45AC2 N/A 320 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 720 rpm N/A 640 rpm N/A CAD Icon (for items table)
24064EJW33W45AC3 N/A 320 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 720 rpm N/A 640 rpm N/A CAD Icon (for items table)
24064EJW33W45AC4 N/A 320 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 720 rpm N/A 640 rpm N/A CAD Icon (for items table)
24064KEJW33W45A N/A 320 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 720 rpm N/A 640 rpm N/A CAD Icon (for items table)
24064KEJW33W45AC2 N/A 320 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 720 rpm N/A 640 rpm N/A CAD Icon (for items table)
24064KEJW33W45AC3 N/A 320 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 720 rpm N/A 640 rpm N/A CAD Icon (for items table)
24064KEJW33W45AC4 N/A 320 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 720 rpm N/A 640 rpm N/A CAD Icon (for items table)
24068EJW33W45A N/A 340 mm N/A 520 mm20.472 in N/A 180 mm7.0870 in N/A 650 rpm N/A 580 rpm N/A CAD Icon (for items table)
24068EJW33W45AC2 N/A 340 mm N/A 520 mm20.472 in N/A 180 mm7.0870 in N/A 650 rpm N/A 580 rpm N/A CAD Icon (for items table)
24068EJW33W45AC3 N/A 340 mm N/A 520 mm20.472 in N/A 180 mm7.0870 in N/A 650 rpm N/A 580 rpm N/A CAD Icon (for items table)
24068EJW33W45AC4 N/A 340 mm N/A 520 mm20.472 in N/A 180 mm7.0870 in N/A 650 rpm N/A 580 rpm N/A CAD Icon (for items table)
24068KEJW33W45A N/A 340 mm N/A 520 mm20.472 in N/A 180 mm7.0870 in N/A 650 rpm N/A 580 rpm N/A CAD Icon (for items table)
24068KEJW33W45AC2 N/A 340 mm N/A 520 mm20.472 in N/A 180 mm7.0870 in N/A 650 rpm N/A 580 rpm N/A CAD Icon (for items table)
24068KEJW33W45AC3 N/A 340 mm N/A 520 mm20.472 in N/A 180 mm7.0870 in N/A 650 rpm N/A 580 rpm N/A CAD Icon (for items table)
24068KEJW33W45AC4 N/A 340 mm N/A 520 mm20.472 in N/A 180 mm7.0870 in N/A 650 rpm N/A 580 rpm N/A CAD Icon (for items table)
24072EJW33W27W45A N/A 360 mm N/A 540 mm21.260 in N/A 180 mm7.0870 in N/A 610 rpm N/A 540 rpm N/A CAD Icon (for items table)
24072EJW33W45A N/A 360 mm N/A 540 mm21.260 in N/A 180 mm7.0870 in N/A 610 rpm N/A 540 rpm N/A CAD Icon (for items table)
24072EJW33W45AC2 N/A 360 mm N/A 540 mm21.260 in N/A 180 mm7.0870 in N/A 610 rpm N/A 540 rpm N/A CAD Icon (for items table)
24072EJW33W45AC3 N/A 360 mm N/A 540 mm21.260 in N/A 180 mm7.0870 in N/A 610 rpm N/A 540 rpm N/A CAD Icon (for items table)
24072EJW33W45AC4 N/A 360 mm N/A 540 mm21.260 in N/A 180 mm7.0870 in N/A 610 rpm N/A 540 rpm N/A CAD Icon (for items table)
24072EJW906A N/A 360 mm N/A 540 mm21.260 in N/A 180 mm7.0870 in N/A 610 rpm N/A 540 rpm N/A CAD Icon (for items table)
24072EJW906AC3 N/A 360 mm N/A 540 mm21.260 in N/A 180 mm7.0870 in N/A 610 rpm N/A 540 rpm N/A CAD Icon (for items table)
24072KEJW33W45A N/A 360 mm N/A 540 mm21.260 in N/A 180 mm7.0870 in N/A 610 rpm N/A 540 rpm N/A CAD Icon (for items table)
24072KEJW33W45AC2 N/A 360 mm N/A 540 mm21.260 in N/A 180 mm7.0870 in N/A 610 rpm N/A 540 rpm N/A CAD Icon (for items table)
24072KEJW33W45AC3 N/A 360 mm N/A 540 mm21.260 in N/A 180 mm7.0870 in N/A 610 rpm N/A 540 rpm N/A CAD Icon (for items table)
24072KEJW33W45AC4 N/A 360 mm N/A 540 mm21.260 in N/A 180 mm7.0870 in N/A 610 rpm N/A 540 rpm N/A CAD Icon (for items table)
24122EJW33 N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A 2100 rpm N/A 1900 rpm N/A CAD Icon (for items table)
24122EJW33C2 N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A 2100 rpm N/A 1900 rpm N/A CAD Icon (for items table)
24122EJW33C3 N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A 2100 rpm N/A 1900 rpm N/A CAD Icon (for items table)
24122EJW33C4 N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A 2100 rpm N/A 1900 rpm N/A CAD Icon (for items table)
24122EJW33W57 N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A 2100 rpm N/A 1800 rpm N/A CAD Icon (for items table)
24122EJW841 N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A 2100 rpm N/A 1900 rpm N/A CAD Icon (for items table)
24122EJW841C3 N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A 2100 rpm N/A 1900 rpm N/A CAD Icon (for items table)
24122KEJW33 N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A 2100 rpm N/A 1900 rpm N/A CAD Icon (for items table)
24122KEJW33C3 N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A 2100 rpm N/A 1900 rpm N/A CAD Icon (for items table)
24122KEJW841 N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A 2100 rpm N/A 1900 rpm N/A CAD Icon (for items table)
24124EJW33 N/A 120 mm N/A 200 mm7.874 in N/A 80 mm3.1496 in N/A 1800 rpm N/A 1600 rpm N/A CAD Icon (for items table)
24124EJW33C2 N/A 120 mm N/A 200 mm7.874 in N/A 80 mm3.1496 in N/A 1800 rpm N/A 1600 rpm N/A CAD Icon (for items table)
24124EJW33C3 N/A 120 mm N/A 200 mm7.874 in N/A 80 mm3.1496 in N/A 1800 rpm N/A 1600 rpm N/A CAD Icon (for items table)
24124EJW33C4 N/A 120 mm N/A 200 mm7.874 in N/A 80 mm3.1496 in N/A 1800 rpm N/A 1600 rpm N/A CAD Icon (for items table)
24124EJW33W21A N/A 120 mm N/A 200 mm7.874 in N/A 80 mm3.1496 in N/A 1800 rpm N/A 1600 rpm N/A CAD Icon (for items table)
24124EJW841C3 N/A 120 mm N/A 200 mm7.874 in N/A 80 mm3.1496 in N/A 1800 rpm N/A 1600 rpm N/A CAD Icon (for items table)
24124KEJW33 N/A 120 mm N/A 200 mm7.874 in N/A 80 mm3.1496 in N/A 1800 rpm N/A 1600 rpm N/A CAD Icon (for items table)
24124KEJW33C2 N/A 120 mm N/A 200 mm7.874 in N/A 80 mm3.1496 in N/A 1800 rpm N/A 1600 rpm N/A CAD Icon (for items table)
24124KEJW33C3 N/A 120 mm N/A 200 mm7.874 in N/A 80 mm3.1496 in N/A 1800 rpm N/A 1600 rpm N/A CAD Icon (for items table)
24126EJW33 N/A 130 mm N/A 210 mm8.2677 in N/A 80 mm3.1496 in N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
24126EJW33C2 N/A 130 mm N/A 210 mm8.2677 in N/A 80 mm3.1496 in N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
1351 - 1400 of 1506 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »