Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1401 - 1450 of 1506 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

24126EJW33C3 N/A 130 mm N/A 210 mm8.2677 in N/A 80 mm3.1496 in N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
24126EJW33C4 N/A 130 mm N/A 210 mm8.2677 in N/A 80 mm3.1496 in N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
24126EJW841 N/A 130 mm N/A 210 mm8.2677 in N/A 80 mm3.1496 in N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
24126KEJW33 N/A 130 mm N/A 210 mm8.2677 in N/A 80 mm3.1496 in N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
24126KEJW33C2 N/A 130 mm N/A 210 mm8.2677 in N/A 80 mm3.1496 in N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
24126KEJW33C3 N/A 130 mm N/A 210 mm8.2677 in N/A 80 mm3.1496 in N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
24128EJW33 N/A 140 mm N/A 225 mm8.8583 in N/A 85 mm3.3465 in N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
24128EJW33C2 N/A 140 mm N/A 225 mm8.8583 in N/A 85 mm3.3465 in N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
24128EJW33C3 N/A 140 mm N/A 225 mm8.8583 in N/A 85 mm3.3465 in N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
24128EJW33C4 N/A 140 mm N/A 225 mm8.8583 in N/A 85 mm3.3465 in N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
24128EJW33W25 N/A 140 mm N/A 225 mm8.8583 in N/A 85 mm3.3465 in N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
24128EJW33W25C3 N/A 140 mm N/A 225 mm8.8583 in N/A 85 mm3.3465 in N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
24128KEJW33 N/A 140 mm N/A 225 mm8.8583 in N/A 85 mm3.3465 in N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
24128KEJW33C3 N/A 140 mm N/A 225 mm8.8583 in N/A 85 mm3.3465 in N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
24130EJW33 N/A 150 mm N/A 250 mm9.8425 in N/A 100 mm3.937 in N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
24130EJW33C2 N/A 150 mm N/A 250 mm9.8425 in N/A 100 mm3.937 in N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
24130EJW33C3 N/A 150 mm N/A 250 mm9.8425 in N/A 100 mm3.937 in N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
24130EJW33C4 N/A 150 mm N/A 250 mm9.8425 in N/A 100 mm3.937 in N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
24130EJW841 N/A 150 mm N/A 250 mm9.8425 in N/A 100 mm3.937 in N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
24130EJW841C3 N/A 150 mm N/A 250 mm9.8425 in N/A 100 mm3.937 in N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
24130KEJW33 N/A 150 mm N/A 250 mm9.8425 in N/A 100 mm3.937 in N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
24130KEJW33C3 N/A 150 mm N/A 250 mm9.8425 in N/A 100 mm3.937 in N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
24132EJW33 N/A 160 mm N/A 270 mm10.6299 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table)
24132EJW33C2 N/A 160 mm N/A 270 mm10.6299 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table)
24132EJW33C3 N/A 160 mm N/A 270 mm10.6299 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table)
24132EJW33C4 N/A 160 mm N/A 270 mm10.6299 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table)
24132EJW841C3 N/A 160 mm N/A 270 mm10.6299 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table)
24132KEJW33 N/A 160 mm N/A 270 mm10.6299 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table)
24132KEJW33C3 N/A 160 mm N/A 270 mm10.6299 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table)
24134EJW33 N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 980 rpm N/A CAD Icon (for items table)
24134EJW33C2 N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 980 rpm N/A CAD Icon (for items table)
24134EJW33C3 N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 980 rpm N/A CAD Icon (for items table)
24134EJW33C3SLA N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 980 rpm N/A CAD Icon (for items table)
24134EJW33C4 N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 980 rpm N/A CAD Icon (for items table)
24134EJW841 N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 980 rpm N/A CAD Icon (for items table)
24134KEJW33 N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 980 rpm N/A CAD Icon (for items table)
24134KEJW33C3 N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 980 rpm N/A CAD Icon (for items table)
24134KEJW33C4 N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 980 rpm N/A CAD Icon (for items table)
24136EJW33 N/A 180 mm N/A 300 mm11.811 in N/A 118 mm4.6457 in N/A 960 rpm N/A 890 rpm N/A CAD Icon (for items table)
24136EJW33C2 N/A 180 mm N/A 300 mm11.811 in N/A 118 mm4.6457 in N/A 960 rpm N/A 890 rpm N/A CAD Icon (for items table)
24136EJW33C3 N/A 180 mm N/A 300 mm11.811 in N/A 118 mm4.6457 in N/A 960 rpm N/A 890 rpm N/A CAD Icon (for items table)
24136EJW33C4 N/A 180 mm N/A 300 mm11.811 in N/A 118 mm4.6457 in N/A 960 rpm N/A 890 rpm N/A CAD Icon (for items table)
24136KEJW33 N/A 180 mm N/A 300 mm11.811 in N/A 118 mm4.6457 in N/A 960 rpm N/A 890 rpm N/A CAD Icon (for items table)
24136KEJW33C3 N/A 180 mm N/A 300 mm11.811 in N/A 118 mm4.6457 in N/A 960 rpm N/A 890 rpm N/A CAD Icon (for items table)
24138EJW33 N/A 190 mm N/A 320 mm12.5984 in N/A 128 mm5.0394 in N/A 890 rpm N/A 820 rpm N/A CAD Icon (for items table)
24138EJW33C2 N/A 190 mm N/A 320 mm12.5984 in N/A 128 mm5.0394 in N/A 890 rpm N/A 820 rpm N/A CAD Icon (for items table)
24138EJW33C3 N/A 190 mm N/A 320 mm12.5984 in N/A 128 mm5.0394 in N/A 890 rpm N/A 820 rpm N/A CAD Icon (for items table)
24138EJW33C4 N/A 190 mm N/A 320 mm12.5984 in N/A 128 mm5.0394 in N/A 890 rpm N/A 820 rpm N/A CAD Icon (for items table)
24138EJW841 N/A 190 mm N/A 320 mm12.5984 in N/A 128 mm5.0394 in N/A 890 rpm N/A 820 rpm N/A CAD Icon (for items table)
24138EJW841C3 N/A 190 mm N/A 320 mm12.5984 in N/A 128 mm5.0394 in N/A 890 rpm N/A 820 rpm N/A CAD Icon (for items table)
1401 - 1450 of 1506 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »