Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
101 - 150 of 1506 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

21319EJW33 N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 2100 rpm N/A 1800 rpm N/A CAD Icon (for items table)
21319EJW33C2 N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 2100 rpm N/A 1800 rpm N/A CAD Icon (for items table)
21319EJW33C3 N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 2100 rpm N/A 1800 rpm N/A CAD Icon (for items table)
21319EJW33C4 N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 2100 rpm N/A 1800 rpm N/A CAD Icon (for items table)
21319KEJW33 N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 2100 rpm N/A 1800 rpm N/A CAD Icon (for items table)
21319KEJW33C2 N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 2100 rpm N/A 1800 rpm N/A CAD Icon (for items table)
21319KEJW33C3 N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 2100 rpm N/A 1800 rpm N/A CAD Icon (for items table)
21319KEJW33C4 N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 2100 rpm N/A 1800 rpm N/A CAD Icon (for items table)
21320EJW33 N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 2000 rpm N/A 1700 rpm N/A CAD Icon (for items table)
21320EJW33C2 N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 2000 rpm N/A 1700 rpm N/A CAD Icon (for items table)
21320EJW33C3 N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 2000 rpm N/A 1700 rpm N/A CAD Icon (for items table)
21320EJW33C4 N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 2000 rpm N/A 1700 rpm N/A CAD Icon (for items table)
21320KEJW33 N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 2000 rpm N/A 1700 rpm N/A CAD Icon (for items table)
21320KEJW33C2 N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 2000 rpm N/A 1700 rpm N/A CAD Icon (for items table)
21320KEJW33C3 N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 2000 rpm N/A 1700 rpm N/A CAD Icon (for items table)
21320KEJW33C4 N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 2000 rpm N/A 1700 rpm N/A CAD Icon (for items table)
22205EJW33 N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 11700 rpm N/A 9300 rpm N/A CAD Icon (for items table)
22205EJW33C2 N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 11700 rpm N/A 9300 rpm N/A CAD Icon (for items table)
22205EJW33C3 N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 11700 rpm N/A 9300 rpm N/A CAD Icon (for items table)
22205EJW33C3SLA N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 11700 rpm N/A 9300 rpm N/A CAD Icon (for items table)
22205EJW33C3VSL609 N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 0 rpm N/A N/A CAD Icon (for items table)
22205EJW33C4 N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 11700 rpm N/A 9300 rpm N/A CAD Icon (for items table)
22205EJW33C5 N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 11700 rpm N/A 9300 rpm N/A CAD Icon (for items table)
22205EJW33VSL609 N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 0 rpm N/A N/A CAD Icon (for items table)
22205EJW841C4 N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 11700 rpm N/A 9300 rpm N/A CAD Icon (for items table)
22205KEJW33 N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 11700 rpm N/A 9300 rpm N/A CAD Icon (for items table)
22205KEJW33C3 N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 11700 rpm N/A 9300 rpm N/A CAD Icon (for items table)
22206EJC3 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 9900 rpm N/A 7900 rpm N/A CAD Icon (for items table)
22206EJW33 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 9900 rpm N/A 7900 rpm N/A CAD Icon (for items table)
22206EJW33C2 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 9900 rpm N/A 7900 rpm N/A CAD Icon (for items table)
22206EJW33C3 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 9900 rpm N/A 7900 rpm N/A CAD Icon (for items table)
22206EJW33C3SLA N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 9900 rpm N/A 7900 rpm N/A CAD Icon (for items table)
22206EJW33C3VSL609 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 0 rpm N/A N/A CAD Icon (for items table)
22206EJW33C4 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 9900 rpm N/A 7900 rpm N/A CAD Icon (for items table)
22206EJW33VSL609 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 0 rpm N/A N/A CAD Icon (for items table)
22206EJW33W57 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 9900 rpm N/A 7900 rpm N/A CAD Icon (for items table)
22206EJW841 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 9900 rpm N/A 7900 rpm N/A CAD Icon (for items table)
22206EJW841C3 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 9900 rpm N/A 7900 rpm N/A CAD Icon (for items table)
22206EJWSLBC3 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 9900 rpm N/A 7900 rpm N/A CAD Icon (for items table)
22206KEJW33 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 9900 rpm N/A 7900 rpm N/A CAD Icon (for items table)
22206KEJW33C3 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 9900 rpm N/A 7900 rpm N/A CAD Icon (for items table)
22207EJW33 N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 8700 rpm N/A 7000 rpm N/A CAD Icon (for items table)
22207EJW33C2 N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 8700 rpm N/A 7000 rpm N/A CAD Icon (for items table)
22207EJW33C3 N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 8700 rpm N/A 7000 rpm N/A CAD Icon (for items table)
22207EJW33C3SLA N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 8700 rpm N/A 7000 rpm N/A CAD Icon (for items table)
22207EJW33C3VSL609 N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 8700 rpm N/A 7000 rpm N/A CAD Icon (for items table)
22207EJW33C4 N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 8700 rpm N/A 7000 rpm N/A CAD Icon (for items table)
22207EJW33C5 N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 8700 rpm N/A 7000 rpm N/A CAD Icon (for items table)
22207EJW33VSL609 N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 8700 rpm N/A 7000 rpm N/A CAD Icon (for items table)
22207EJW841 N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 8700 rpm N/A 7000 rpm N/A CAD Icon (for items table)
101 - 150 of 1506 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »