Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|
23038EJW33 | d - Bore N/A 190 mm | D - Outer Diameter N/A 290 mm11.4173 in | B - Outer Ring Width N/A 75 mm2.9528 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23038EJW33C2 | d - Bore N/A 190 mm | D - Outer Diameter N/A 290 mm11.4173 in | B - Outer Ring Width N/A 75 mm2.9528 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23038EJW33C3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 290 mm11.4173 in | B - Outer Ring Width N/A 75 mm2.9528 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23038EJW33C4 | d - Bore N/A 190 mm | D - Outer Diameter N/A 290 mm11.4173 in | B - Outer Ring Width N/A 75 mm2.9528 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23038KEJW33 | d - Bore N/A 190 mm | D - Outer Diameter N/A 290 mm11.4173 in | B - Outer Ring Width N/A 75 mm2.9528 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23038KEJW33C2 | d - Bore N/A 190 mm | D - Outer Diameter N/A 290 mm11.4173 in | B - Outer Ring Width N/A 75 mm2.9528 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23038KEJW33C3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 290 mm11.4173 in | B - Outer Ring Width N/A 75 mm2.9528 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23038KEJW33C4 | d - Bore N/A 190 mm | D - Outer Diameter N/A 290 mm11.4173 in | B - Outer Ring Width N/A 75 mm2.9528 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23038KEJW33W40I | d - Bore N/A 190 mm | D - Outer Diameter N/A 290 mm11.4173 in | B - Outer Ring Width N/A 75 mm2.9528 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23038KEJW33W40IC3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 290 mm11.4173 in | B - Outer Ring Width N/A 75 mm2.9528 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23040EJW33 | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | B - Outer Ring Width N/A 82 mm3.2283 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23040EJW33C2 | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | B - Outer Ring Width N/A 82 mm3.2283 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23040EJW33C3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | B - Outer Ring Width N/A 82 mm3.2283 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23040EJW33C4 | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | B - Outer Ring Width N/A 82 mm3.2283 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23040EJW33C5 | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | B - Outer Ring Width N/A 82 mm3.2283 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23040KEJW33 | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | B - Outer Ring Width N/A 82 mm3.2283 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23040KEJW33C2 | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | B - Outer Ring Width N/A 82 mm3.2283 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23040KEJW33C3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | B - Outer Ring Width N/A 82 mm3.2283 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23040KEJW33C4 | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | B - Outer Ring Width N/A 82 mm3.2283 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23040KEJW33W40I | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | B - Outer Ring Width N/A 82 mm3.2283 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23044EJW33 | d - Bore N/A 220 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 90 mm3.5433 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23044EJW33C2 | d - Bore N/A 220 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 90 mm3.5433 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23044EJW33C3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 90 mm3.5433 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23044EJW33C4 | d - Bore N/A 220 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 90 mm3.5433 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23044KEJW33 | d - Bore N/A 220 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 90 mm3.5433 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |