Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Spherical Roller Bearings - Steel Cage
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Steel Cage > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,481 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Steel Cage

For CAD models and more information, click Directly on the part number below.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.




Add To Cart Request Quote
   
  Results 751 - 775 of 1000 Unit of Measure: Imperial Metric Both « 31 32 33 34 35 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

23044KEJW33C2 220 mm 340 mm
13.3858
in
90 mm
3.5433
in
1/12 1400 rpm 1700 rpm
23044KEJW33C3 220 mm 340 mm
13.3858
in
90 mm
3.5433
in
1/12 1400 rpm 1700 rpm
23044KEJW33C4 220 mm 340 mm
13.3858
in
90 mm
3.5433
in
1/12 1400 rpm 1700 rpm
23044KEJW33W40I 220 mm 340 mm
13.3858
in
90 mm
3.5433
in
1/12 1400 rpm 1700 rpm
23044KEJW33W40IC3 220 mm 340 mm
13.3858
in
90 mm
3.5433
in
1/12 1400 rpm 1700 rpm
23048EJW33 240 mm 360 mm
14.1732
in
92 mm
3.622
in
N/A 1300 rpm 1500 rpm
23048EJW33C2 240 mm 360 mm
14.1732
in
92 mm
3.622
in
N/A 1300 rpm 1500 rpm
23048EJW33C3 240 mm 360 mm
14.1732
in
92 mm
3.622
in
N/A 1300 rpm 1500 rpm
23048EJW33C4 240 mm 360 mm
14.1732
in
92 mm
3.622
in
N/A 1300 rpm 1500 rpm
23048KEJW33 240 mm 360 mm
14.1732
in
92 mm
3.622
in
1/12 1300 rpm 1500 rpm
23048KEJW33C2 240 mm 360 mm
14.1732
in
92 mm
3.622
in
1/12 1300 rpm 1500 rpm
23048KEJW33C3 240 mm 360 mm
14.1732
in
92 mm
3.622
in
1/12 1300 rpm 1500 rpm
23048KEJW33C4 240 mm 360 mm
14.1732
in
92 mm
3.622
in
1/12 1300 rpm 1500 rpm
23052EJW33 260 mm 400 mm
15.748
in
104 mm
4.0945
in
N/A 1100 rpm 1300 rpm
23052EJW33C2 260 mm 400 mm
15.748
in
104 mm
4.0945
in
N/A 1100 rpm 1300 rpm
23052EJW33C3 260 mm 400 mm
15.748
in
104 mm
4.0945
in
N/A 1100 rpm 1300 rpm
23052EJW33C4 260 mm 400 mm
15.748
in
104 mm
4.0945
in
N/A 1100 rpm 1300 rpm
23052EJW33W37IW37C 260 mm 400 mm
15.748
in
104 mm
4.0945
in
N/A 1100 rpm 1300 rpm
23052EJW507C08 260 mm 400 mm
15.748
in
104 mm
4.0945
in
N/A 1100 rpm 1300 rpm
23052EJW507C08C2 260 mm 400 mm
15.748
in
104 mm
4.0945
in
N/A 1100 rpm 1300 rpm
23052EJW507C08C3 260 mm 400 mm
15.748
in
104 mm
4.0945
in
N/A 1100 rpm 1300 rpm
23052EJW507C08C4 260 mm 400 mm
15.748
in
104 mm
4.0945
in
N/A 1100 rpm 1300 rpm
23052KEJW33 260 mm 400 mm
15.748
in
104 mm
4.0945
in
1/12 1100 rpm 1300 rpm
23052KEJW33C2 260 mm 400 mm
15.748
in
104 mm
4.0945
in
1/12 1100 rpm 1300 rpm
23052KEJW33C3 260 mm 400 mm
15.748
in
104 mm
4.0945
in
1/12 1100 rpm 1300 rpm
  Results 751 - 775 of 1000 « 31 32 33 34 35 »  
<