Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|
23044KEJW33C2 | d - Bore N/A 220 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 90 mm3.5433 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23044KEJW33C3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 90 mm3.5433 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23044KEJW33C4 | d - Bore N/A 220 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 90 mm3.5433 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23044KEJW33W40I | d - Bore N/A 220 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 90 mm3.5433 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23044KEJW33W40IC3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 90 mm3.5433 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23048EJW33 | d - Bore N/A 240 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 92 mm3.622 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23048EJW33C2 | d - Bore N/A 240 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 92 mm3.622 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23048EJW33C3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 92 mm3.622 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23048EJW33C4 | d - Bore N/A 240 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 92 mm3.622 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23048KEJW33 | d - Bore N/A 240 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 92 mm3.622 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23048KEJW33C2 | d - Bore N/A 240 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 92 mm3.622 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23048KEJW33C3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 92 mm3.622 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23048KEJW33C4 | d - Bore N/A 240 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 92 mm3.622 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23052EJW33 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 104 mm4.0945 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23052EJW33C2 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 104 mm4.0945 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23052EJW33C3 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 104 mm4.0945 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23052EJW33C4 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 104 mm4.0945 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23052EJW33W37IW37C | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 104 mm4.0945 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23052EJW507C08 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 104 mm4.0945 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23052EJW507C08C2 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 104 mm4.0945 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23052EJW507C08C3 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 104 mm4.0945 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23052EJW507C08C4 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 104 mm4.0945 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23052KEJW33 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 104 mm4.0945 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23052KEJW33C2 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 104 mm4.0945 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23052KEJW33C3 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 104 mm4.0945 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |