Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1501 - 1506 of 1506 | Results Per Page | View | Unit of Measure
« 31 
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

24164EJW33W45AC3 N/A 320 mm N/A 540 mm21.260 in N/A 218 mm8.5830 in N/A 420 rpm N/A 390 rpm N/A CAD Icon (for items table)
24164EJW33W45AC4 N/A 320 mm N/A 540 mm21.260 in N/A 218 mm8.5830 in N/A 420 rpm N/A 390 rpm N/A CAD Icon (for items table)
24164KEJW33W45A N/A 320 mm N/A 540 mm21.260 in N/A 218 mm8.5830 in N/A 420 rpm N/A 390 rpm N/A CAD Icon (for items table)
24164KEJW33W45AC2 N/A 320 mm N/A 540 mm21.260 in N/A 218 mm8.5830 in N/A 420 rpm N/A 390 rpm N/A CAD Icon (for items table)
24164KEJW33W45AC3 N/A 320 mm N/A 540 mm21.260 in N/A 218 mm8.5830 in N/A 420 rpm N/A 390 rpm N/A CAD Icon (for items table)
24164KEJW33W45AC4 N/A 320 mm N/A 540 mm21.260 in N/A 218 mm8.5830 in N/A 420 rpm N/A 390 rpm N/A CAD Icon (for items table)
1501 - 1506 of 1506 | Results Per Page | View | Unit of Measure
« 31