Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Spherical Roller Bearings - Steel Cage
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Steel Cage > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,481 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Steel Cage

For CAD models and more information, click Directly on the part number below.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.




Add To Cart Request Quote
   
  Results 776 - 800 of 1000 Unit of Measure: Imperial Metric Both « 31 32 33 34 35 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

23052KEJW33C4 260 mm 400 mm
15.748
in
104 mm
4.0945
in
1/12 1100 rpm 1300 rpm
23056EJW33 280 mm 420 mm
16.535
in
106 mm
4.1730
in
N/A 1100 rpm 1300 rpm
23056EJW33C2 280 mm 420 mm
16.535
in
106 mm
4.1730
in
N/A 1100 rpm 1300 rpm
23056EJW33C3 280 mm 420 mm
16.535
in
106 mm
4.1730
in
N/A 1100 rpm 1300 rpm
23056EJW507C08 280 mm 420 mm
16.535
in
106 mm
4.1730
in
N/A 1100 rpm 1300 rpm
23056EJW507C08C2 280 mm 420 mm
16.535
in
106 mm
4.1730
in
N/A 1100 rpm 1300 rpm
23056EJW507C08C3 280 mm 420 mm
16.535
in
106 mm
4.1730
in
N/A 1100 rpm 1300 rpm
23056KEJW33C2 280 mm 420 mm
16.535
in
106 mm
4.1730
in
1/12 1100 rpm 1300 rpm
23056KEJW33C3 280 mm 420 mm
16.535
in
106 mm
4.1730
in
1/12 1100 rpm 1300 rpm
23056KEJW40IW534 280 mm 420 mm
16.535
in
106 mm
4.1730
in
1/12 1100 rpm 1300 rpm
23056KEJW40IW534C4 280 mm 420 mm
16.535
in
106 mm
4.1730
in
1/12 1100 rpm 1300 rpm
23056KEJW507C08 280 mm 420 mm
16.535
in
106 mm
4.1730
in
1/12 1100 rpm 1300 rpm
23056KEJW507C08C3 280 mm 420 mm
16.535
in
106 mm
4.1730
in
1/12 1100 rpm 1300 rpm
23056KEJW507C08C4 280 mm 420 mm
16.535
in
106 mm
4.1730
in
1/12 1100 rpm 1300 rpm
23060EJW33 300 mm 460 mm
18.1100
in
118 mm
4.6460
in
N/A 940 rpm 1100 rpm
23060EJW33C3 300 mm 460 mm
18.1100
in
118 mm
4.6460
in
N/A 940 rpm 1100 rpm
23060EJW507C08 300 mm 460 mm
18.1100
in
118 mm
4.6460
in
N/A 940 rpm 1100 rpm
23060EJW507C08C3 300 mm 460 mm
18.1100
in
118 mm
4.6460
in
N/A 940 rpm 1100 rpm
23060EJW507C08C4 300 mm 460 mm
18.1100
in
118 mm
4.6460
in
N/A 940 rpm 1100 rpm
23060EJW509C08 300 mm 460 mm
18.1100
in
118 mm
4.6460
in
N/A 940 rpm 1100 rpm
23060KEJW507C08 300 mm 460 mm
18.1100
in
118 mm
4.6460
in
1/12 940 rpm 1100 rpm
23060KEJW507C08C3 300 mm 460 mm
18.1100
in
118 mm
4.6460
in
1/12 940 rpm 1100 rpm
23064EJW25W507C08 320.000 mm 480 mm
18.898
in
121 mm
4.7640
in
N/A 880 rpm 1000 rpm
23064EJW25W507C08C3 320.000 mm 480 mm
18.898
in
121 mm
4.7640
in
N/A 880 rpm 1000 rpm
23064EJW507C08 320.000 mm 480 mm
18.898
in
121 mm
4.7640
in
N/A 880 rpm 1000 rpm
  Results 776 - 800 of 1000 « 31 32 33 34 35 »  
<