Spherical Roller Bearings - Steel Cage
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Steel Cage
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 1,481 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Steel Cage
For CAD models and more information, click Directly on the part number below.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Results Per Page :
25
50
100
200
Results 801 - 825 of 1000
Unit of Measure:
Imperial
Metric
Both
«
31
32
33
34
35
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
Bore_Taper
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
CAD
23064EJW507C08C2
320.000
mm
480
mm
18.898
in
121
mm
4.7640
in
N/A
880
rpm
1000
rpm
23064EJW507C08C3
320.000
mm
480
mm
18.898
in
121
mm
4.7640
in
N/A
880
rpm
1000
rpm
23064EJW507C08C4
320.000
mm
480
mm
18.898
in
121
mm
4.7640
in
N/A
880
rpm
1000
rpm
23064EJW509C08
320.000
mm
480
mm
18.898
in
121
mm
4.7640
in
N/A
880
rpm
1000
rpm
23064EJW509C08C3
320.000
mm
480
mm
18.898
in
121
mm
4.7640
in
N/A
880
rpm
1000
rpm
23064KEJW40IW507C08
320.000
mm
480
mm
18.898
in
121
mm
4.7640
in
1/12
880
rpm
1000
rpm
23064KEJW40IW507C08C3
320.000
mm
480
mm
18.898
in
121
mm
4.7640
in
1/12
880
rpm
1000
rpm
23064KEJW507C08
320.000
mm
480
mm
18.898
in
121
mm
4.7640
in
1/12
880
rpm
1000
rpm
23064KEJW507C08C2
320.000
mm
480
mm
18.898
in
121
mm
4.7640
in
1/12
880
rpm
1000
rpm
23064KEJW507C08C3
320.000
mm
480
mm
18.898
in
121
mm
4.7640
in
1/12
880
rpm
1000
rpm
23064KEJW507C08C4
320.000
mm
480
mm
18.898
in
121
mm
4.7640
in
1/12
880
rpm
1000
rpm
23068EJW25W507C08
340.000
mm
520
mm
20.472
in
133
mm
5.2360
in
N/A
800
rpm
930
rpm
23068EJW25W507C08C3
340.000
mm
520
mm
20.472
in
133
mm
5.2360
in
N/A
800
rpm
930
rpm
23068EJW25W509C08
340.000
mm
520
mm
20.472
in
133
mm
5.2360
in
N/A
800
rpm
930
rpm
23068EJW507C08
340.000
mm
520
mm
20.472
in
133
mm
5.2360
in
N/A
800
rpm
930
rpm
23068EJW507C08C2
340.000
mm
520
mm
20.472
in
133
mm
5.2360
in
N/A
800
rpm
930
rpm
23068EJW507C08C3
340.000
mm
520
mm
20.472
in
133
mm
5.2360
in
N/A
800
rpm
930
rpm
23068EJW507C08C4
340.000
mm
520
mm
20.472
in
133
mm
5.2360
in
N/A
800
rpm
930
rpm
23068KEJW507C08
340.000
mm
520
mm
20.472
in
133
mm
5.2360
in
1/12
800
rpm
930
rpm
23068KEJW507C08C2
340.000
mm
520
mm
20.472
in
133
mm
5.2360
in
1/12
800
rpm
930
rpm
23068KEJW507C08C3
340.000
mm
520
mm
20.472
in
133
mm
5.2360
in
1/12
800
rpm
930
rpm
23068KEJW507C08C4
340.000
mm
520
mm
20.472
in
133
mm
5.2360
in
1/12
800
rpm
930
rpm
23068KEJW507C08C6
340.000
mm
520
mm
20.472
in
133
mm
5.2360
in
1/12
800
rpm
930
rpm
23072EJW507C08
360.000
mm
540
mm
21.2600
in
134
mm
5.2760
in
N/A
770
rpm
900
rpm
23072EJW507C08C2
360.000
mm
540
mm
21.2600
in
134
mm
5.2760
in
N/A
770
rpm
900
rpm
Results 801 - 825 of 1000
«
31
32
33
34
35
»
<