COMPANY HEADER
CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
801 - 825 of 1481 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

d - Bore (mm)

Lubrication Type

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Add To Cart/Request Quote
N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A N/A 880 rpm N/A 1000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A N/A 880 rpm N/A 1000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A N/A 880 rpm N/A 1000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A N/A 880 rpm N/A 1000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A N/A 880 rpm N/A 1000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1/12 N/A 880 rpm N/A 1000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1/12 N/A 880 rpm N/A 1000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1/12 N/A 880 rpm N/A 1000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1/12 N/A 880 rpm N/A 1000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1/12 N/A 880 rpm N/A 1000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1/12 N/A 880 rpm N/A 1000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A N/A 800 rpm N/A 930 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A N/A 800 rpm N/A 930 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A N/A 800 rpm N/A 930 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A N/A 800 rpm N/A 930 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A N/A 800 rpm N/A 930 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A N/A 800 rpm N/A 930 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A N/A 800 rpm N/A 930 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 1/12 N/A 800 rpm N/A 930 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 1/12 N/A 800 rpm N/A 930 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 1/12 N/A 800 rpm N/A 930 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 1/12 N/A 800 rpm N/A 930 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 1/12 N/A 800 rpm N/A 930 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360.000 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A N/A 770 rpm N/A 900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360.000 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A N/A 770 rpm N/A 900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
801 - 825 of 1481 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »