Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Spherical Roller Bearings - Steel Cage
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Steel Cage > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,481 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Steel Cage

For CAD models and more information, click Directly on the part number below.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.




Add To Cart Request Quote
   
  Results 826 - 850 of 1000 Unit of Measure: Imperial Metric Both « 31 32 33 34 35 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

23072EJW507C08C3 360.000 mm 540 mm
21.2600
in
134 mm
5.2760
in
N/A 770 rpm 900 rpm
23072EJW507C08C4 360.000 mm 540 mm
21.2600
in
134 mm
5.2760
in
N/A 770 rpm 900 rpm
23072EJW509C08 360.000 mm 540 mm
21.2600
in
134 mm
5.2760
in
N/A 770 rpm 900 rpm
23072EJW509C08C3 360.000 mm 540 mm
21.2600
in
134 mm
5.2760
in
N/A 770 rpm 900 rpm
23072EJW509C08C4 360.000 mm 540 mm
21.2600
in
134 mm
5.2760
in
N/A 770 rpm 900 rpm
23072KEJW507C08 360.000 mm 540 mm
21.2600
in
134 mm
5.2760
in
1/12 770 rpm 900 rpm
23072KEJW507C08C2 360.000 mm 540 mm
21.2600
in
134 mm
5.2760
in
1/12 770 rpm 900 rpm
23072KEJW507C08C3 360.000 mm 540 mm
21.2600
in
134 mm
5.2760
in
1/12 770 rpm 900 rpm
23072KEJW507C08C4 360.000 mm 540 mm
21.2600
in
134 mm
5.2760
in
1/12 770 rpm 900 rpm
23072KEJW906A 360.000 mm 540 mm
21.2600
in
134 mm
5.2760
in
1/12 770 rpm 900 rpm
23072KEJW906AC2 360.000 mm 540 mm
21.2600
in
134 mm
5.2760
in
1/12 770 rpm 900 rpm
23072KEJW906AC3 360.000 mm 540 mm
21.2600
in
134 mm
5.2760
in
1/12 770 rpm 900 rpm
23076EJW507C08 380 mm 560 mm
22.0470
in
135 mm
5.3150
in
N/A 710 rpm 830 rpm
23076EJW507C08C2 380 mm 560 mm
22.0470
in
135 mm
5.3150
in
N/A 710 rpm 830 rpm
23076EJW507C08C3 380 mm 560 mm
22.0470
in
135 mm
5.3150
in
N/A 710 rpm 830 rpm
23076EJW507C08C4 380 mm 560 mm
22.0470
in
135 mm
5.3150
in
N/A 710 rpm 830 rpm
23076EJW509C08 380 mm 560 mm
22.0470
in
135 mm
5.3150
in
N/A 710 rpm 830 rpm
23076KEJW507C08 380 mm 560 mm
22.0470
in
135 mm
5.3150
in
1/12 710 rpm 830 rpm
23076KEJW507C08C2 380 mm 560 mm
22.0470
in
135 mm
5.3150
in
1/12 710 rpm 830 rpm
23076KEJW507C08C3 380 mm 560 mm
22.0470
in
135 mm
5.3150
in
1/12 710 rpm 830 rpm
23076KEJW507C08C4 380 mm 560 mm
22.0470
in
135 mm
5.3150
in
1/12 710 rpm 830 rpm
23076KEJW906A 380 mm 560 mm
22.0470
in
135 mm
5.3150
in
1/12 710 rpm 830 rpm
23076KEJW906AC4 380 mm 560 mm
22.0470
in
135 mm
5.3150
in
1/12 710 rpm 830 rpm
23080EJW507C08 400 mm 600 mm
23.6220
in
148 mm
5.8270
in
N/A 660 rpm 760 rpm
23080EJW507C08C3 400 mm 600 mm
23.6220
in
148 mm
5.8270
in
N/A 660 rpm 760 rpm
  Results 826 - 850 of 1000 « 31 32 33 34 35 »  
<