Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Spherical Roller Bearings - Steel Cage
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Steel Cage > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,481 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Steel Cage

For CAD models and more information, click Directly on the part number below.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.




Add To Cart Request Quote
   
  Results 851 - 875 of 1000 Unit of Measure: Imperial Metric Both « 31 32 33 34 35 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

23080EJW509C08 400 mm 600 mm
23.6220
in
148 mm
5.8270
in
N/A 660 rpm 760 rpm
23080EJW509C08C3 400 mm 600 mm
23.6220
in
148 mm
5.8270
in
N/A 660 rpm 760 rpm
23080KEJW507C08 400 mm 600 mm
23.6220
in
148 mm
5.8270
in
1/12 660 rpm 760 rpm
23080KEJW507C08C3 400 mm 600 mm
23.6220
in
148 mm
5.8270
in
1/12 660 rpm 760 rpm
23080KEJW906A 400 mm 600 mm
23.6220
in
148 mm
5.8270
in
1/12 660 rpm 760 rpm
23080KEJW906AC3 400 mm 600 mm
23.6220
in
148 mm
5.8270
in
1/12 660 rpm 760 rpm
23120EJW33 100 mm 165 mm
6.4961
in
52 mm
2.0472
in
N/A 2700 rpm 3200 rpm
23120EJW33C2 100 mm 165 mm
6.4961
in
52 mm
2.0472
in
N/A 2700 rpm 3200 rpm
23120EJW33C3 100 mm 165 mm
6.4961
in
52 mm
2.0472
in
N/A 2700 rpm 3200 rpm
23120EJW33C3VSL609 100 mm 165 mm
6.4961
in
52 mm
2.0472
in
N/A N/A N/A
23120EJW33C4 100 mm 165 mm
6.4961
in
52 mm
2.0472
in
N/A 2700 rpm 3200 rpm
23120EJW33VSL609 100 mm 165 mm
6.4961
in
52 mm
2.0472
in
N/A N/A N/A
23120EJW33W21A 100 mm 165 mm
6.4961
in
52 mm
2.0472
in
N/A 2700 rpm 3200 rpm
23120KEJW33 100 mm 165 mm
6.4961
in
52 mm
2.0472
in
1/12 2700 rpm 3200 rpm
23120KEJW33C3 100 mm 165 mm
6.4961
in
52 mm
2.0472
in
1/12 2700 rpm 3200 rpm
23122EJW33 110 mm 180 mm
7.0866
in
56 mm
2.2047
in
N/A 2500 rpm 2900 rpm
23122EJW33C2 110 mm 180 mm
7.0866
in
56 mm
2.2047
in
N/A 2500 rpm 2900 rpm
23122EJW33C3 110 mm 180 mm
7.0866
in
56 mm
2.2047
in
N/A 2500 rpm 2900 rpm
23122EJW33C3VSL609 110 mm 180 mm
7.0866
in
56 mm
2.2047
in
N/A N/A N/A
23122EJW33C4 110 mm 180 mm
7.0866
in
56 mm
2.2047
in
N/A 2500 rpm 2900 rpm
23122EJW841C3 110 mm 180 mm
7.0866
in
56 mm
2.2047
in
N/A 2500 rpm 2900 rpm
23122KEJW33 110 mm 180 mm
7.0866
in
56 mm
2.2047
in
1/12 2500 rpm 2900 rpm
23122KEJW33C3 110 mm 180 mm
7.0866
in
56 mm
2.2047
in
1/12 2500 rpm 2900 rpm
23124EJW33 120 mm 200 mm
7.8740
in
62 mm
2.4409
in
N/A 2200 rpm 2600 rpm
23124EJW33C2 120 mm 200 mm
7.8740
in
62 mm
2.4409
in
N/A 2200 rpm 2600 rpm
  Results 851 - 875 of 1000 « 31 32 33 34 35 »  
<