Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Spherical Roller Bearings - Steel Cage
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Steel Cage > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,481 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Steel Cage

For CAD models and more information, click Directly on the part number below.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.




Add To Cart Request Quote
   
  Results 876 - 900 of 1000 Unit of Measure: Imperial Metric Both « 36 37 38 39 40 

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

23124EJW33C3 120 mm 200 mm
7.8740
in
62 mm
2.4409
in
N/A 2200 rpm 2600 rpm
23124EJW33C3VSL609 120 mm 200 mm
7.8740
in
62 mm
2.4409
in
N/A N/A N/A
23124EJW33C4 120 mm 200 mm
7.8740
in
62 mm
2.4409
in
N/A 2200 rpm 2600 rpm
23124KEJW33 120 mm 200 mm
7.8740
in
62 mm
2.4409
in
1/12 2200 rpm 2600 rpm
23124KEJW33C3 120 mm 200 mm
7.8740
in
62 mm
2.4409
in
1/12 2200 rpm 2600 rpm
23124KEJW841 120 mm 200 mm
7.8740
in
62 mm
2.4409
in
1/12 2200 rpm 2600 rpm
23126EJW33 130 mm 210 mm
8.2677
in
64 mm
2.5197
in
N/A 2000 rpm 2400 rpm
23126EJW33C2 130 mm 210 mm
8.2677
in
64 mm
2.5197
in
N/A 2000 rpm 2400 rpm
23126EJW33C3 130 mm 210 mm
8.2677
in
64 mm
2.5197
in
N/A 2000 rpm 2400 rpm
23126EJW33C3VSL609 130 mm 210 mm
8.2677
in
64 mm
2.5197
in
N/A N/A N/A
23126EJW33C4 130 mm 210 mm
8.2677
in
64 mm
2.5197
in
N/A 2000 rpm 2400 rpm
23126EJW33VSL609 130 mm 210 mm
8.2677
in
64 mm
2.5197
in
N/A N/A N/A
23126KEJW33 130 mm 210 mm
8.2677
in
64 mm
2.5197
in
1/12 2000 rpm 2400 rpm
23126KEJW33C2 130 mm 210 mm
8.2677
in
64 mm
2.5197
in
1/12 2000 rpm 2400 rpm
23126KEJW33C3 130 mm 210 mm
8.2677
in
64 mm
2.5197
in
1/12 2000 rpm 2400 rpm
23128EJW33 140 mm 225 mm
8.8583
in
68 mm
2.6772
in
N/A 1800 rpm 2100 rpm
23128EJW33C2 140 mm 225 mm
8.8583
in
68 mm
2.6772
in
N/A 1800 rpm 2100 rpm
23128EJW33C3 140 mm 225 mm
8.8583
in
68 mm
2.6772
in
N/A 1800 rpm 2100 rpm
23128EJW33C3VSL609 140 mm 225 mm
8.8583
in
68 mm
2.6772
in
N/A N/A N/A
23128EJW33C4 140 mm 225 mm
8.8583
in
68 mm
2.6772
in
N/A 1800 rpm 2100 rpm
23128KEJW33 140 mm 225 mm
8.8583
in
68 mm
2.6772
in
1/12 1800 rpm 2100 rpm
23128KEJW33C2 140 mm 225 mm
8.8583
in
68 mm
2.6772
in
1/12 1800 rpm 2100 rpm
23128KEJW33C3 140 mm 225 mm
8.8583
in
68 mm
2.6772
in
1/12 1800 rpm 2100 rpm
23128KEJW33C4 140 mm 225 mm
8.8583
in
68 mm
2.6772
in
1/12 1800 rpm 2100 rpm
23130EJW33 150 mm 250 mm
9.8425
in
80 mm
3.1496
in
N/A 1600 rpm 1900 rpm
  Results 876 - 900 of 1000 « 36 37 38 39 40 
<