Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|
23124EJW33C3 | d - Bore N/A 120 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 62 mm2.4409 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23124EJW33C3VSL609 | d - Bore N/A 120 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 62 mm2.4409 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A | Reference Thermal Speed Rating (Oil) N/A |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23124EJW33C4 | d - Bore N/A 120 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 62 mm2.4409 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23124KEJW33 | d - Bore N/A 120 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 62 mm2.4409 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23124KEJW33C3 | d - Bore N/A 120 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 62 mm2.4409 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23124KEJW841 | d - Bore N/A 120 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 62 mm2.4409 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23126EJW33 | d - Bore N/A 130 mm | D - Outer Diameter N/A 210 mm8.2677 in | B - Outer Ring Width N/A 64 mm2.5197 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23126EJW33C2 | d - Bore N/A 130 mm | D - Outer Diameter N/A 210 mm8.2677 in | B - Outer Ring Width N/A 64 mm2.5197 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23126EJW33C3 | d - Bore N/A 130 mm | D - Outer Diameter N/A 210 mm8.2677 in | B - Outer Ring Width N/A 64 mm2.5197 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23126EJW33C3VSL609 | d - Bore N/A 130 mm | D - Outer Diameter N/A 210 mm8.2677 in | B - Outer Ring Width N/A 64 mm2.5197 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A | Reference Thermal Speed Rating (Oil) N/A |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23126EJW33C4 | d - Bore N/A 130 mm | D - Outer Diameter N/A 210 mm8.2677 in | B - Outer Ring Width N/A 64 mm2.5197 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23126EJW33VSL609 | d - Bore N/A 130 mm | D - Outer Diameter N/A 210 mm8.2677 in | B - Outer Ring Width N/A 64 mm2.5197 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A | Reference Thermal Speed Rating (Oil) N/A |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23126KEJW33 | d - Bore N/A 130 mm | D - Outer Diameter N/A 210 mm8.2677 in | B - Outer Ring Width N/A 64 mm2.5197 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23126KEJW33C2 | d - Bore N/A 130 mm | D - Outer Diameter N/A 210 mm8.2677 in | B - Outer Ring Width N/A 64 mm2.5197 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23126KEJW33C3 | d - Bore N/A 130 mm | D - Outer Diameter N/A 210 mm8.2677 in | B - Outer Ring Width N/A 64 mm2.5197 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23128EJW33 | d - Bore N/A 140 mm | D - Outer Diameter N/A 225 mm8.8583 in | B - Outer Ring Width N/A 68 mm2.6772 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2100 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23128EJW33C2 | d - Bore N/A 140 mm | D - Outer Diameter N/A 225 mm8.8583 in | B - Outer Ring Width N/A 68 mm2.6772 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2100 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23128EJW33C3 | d - Bore N/A 140 mm | D - Outer Diameter N/A 225 mm8.8583 in | B - Outer Ring Width N/A 68 mm2.6772 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2100 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23128EJW33C3VSL609 | d - Bore N/A 140 mm | D - Outer Diameter N/A 225 mm8.8583 in | B - Outer Ring Width N/A 68 mm2.6772 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A | Reference Thermal Speed Rating (Oil) N/A |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23128EJW33C4 | d - Bore N/A 140 mm | D - Outer Diameter N/A 225 mm8.8583 in | B - Outer Ring Width N/A 68 mm2.6772 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2100 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23128KEJW33 | d - Bore N/A 140 mm | D - Outer Diameter N/A 225 mm8.8583 in | B - Outer Ring Width N/A 68 mm2.6772 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2100 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23128KEJW33C2 | d - Bore N/A 140 mm | D - Outer Diameter N/A 225 mm8.8583 in | B - Outer Ring Width N/A 68 mm2.6772 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2100 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23128KEJW33C3 | d - Bore N/A 140 mm | D - Outer Diameter N/A 225 mm8.8583 in | B - Outer Ring Width N/A 68 mm2.6772 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2100 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23128KEJW33C4 | d - Bore N/A 140 mm | D - Outer Diameter N/A 225 mm8.8583 in | B - Outer Ring Width N/A 68 mm2.6772 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2100 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23130EJW33 | d - Bore N/A 150 mm | D - Outer Diameter N/A 250 mm9.8425 in | B - Outer Ring Width N/A 80 mm3.1496 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |