Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Spherical Roller Bearings - Steel Cage
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Steel Cage > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,481 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Steel Cage

For CAD models and more information, click Directly on the part number below.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.




Add To Cart Request Quote
   
  Results 901 - 925 of 1000 Unit of Measure: Imperial Metric Both « 36 37 38 39 40 

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

23130EJW33C2 150 mm 250 mm
9.8425
in
80 mm
3.1496
in
N/A 1600 rpm 1900 rpm
23130EJW33C3 150 mm 250 mm
9.8425
in
80 mm
3.1496
in
N/A 1600 rpm 1900 rpm
23130EJW33C3VSL609 150 mm 250 mm
9.8425
in
80 mm
3.1496
in
N/A N/A N/A
23130EJW33C4 150 mm 250 mm
9.8425
in
80 mm
3.1496
in
N/A 1600 rpm 1900 rpm
23130KEJW33 150 mm 250 mm
9.8425
in
80 mm
3.1496
in
1/12 1600 rpm 1900 rpm
23130KEJW33C2 150 mm 250 mm
9.8425
in
80 mm
3.1496
in
1/12 1600 rpm 1900 rpm
23130KEJW33C3 150 mm 250 mm
9.8425
in
80 mm
3.1496
in
1/12 1600 rpm 1900 rpm
23130KEJW33C4 150 mm 250 mm
9.8425
in
80 mm
3.1496
in
1/12 1600 rpm 1900 rpm
23132EJW33 160 mm 270 mm
10.6299
in
86 mm
3.3858
in
N/A 1500 rpm 1700 rpm
23132EJW33C2 160 mm 270 mm
10.6299
in
86 mm
3.3858
in
N/A 1500 rpm 1700 rpm
23132EJW33C3 160 mm 270 mm
10.6299
in
86 mm
3.3858
in
N/A 1500 rpm 1700 rpm
23132EJW33C3VSL609 160 mm 270 mm
10.6299
in
86 mm
3.3858
in
N/A N/A N/A
23132EJW33C4 160 mm 270 mm
10.6299
in
86 mm
3.3858
in
N/A 1500 rpm 1700 rpm
23134EJW33 170 mm 280 mm
11.0236
in
88 mm
3.4646
in
N/A 1400 rpm 1600 rpm
23134EJW33C2 170 mm 280 mm
11.0236
in
88 mm
3.4646
in
N/A 1400 rpm 1600 rpm
23134EJW33C3 170 mm 280 mm
11.0236
in
88 mm
3.4646
in
N/A 1400 rpm 1600 rpm
23134EJW33C4 170 mm 280 mm
11.0236
in
88 mm
3.4646
in
N/A 1400 rpm 1600 rpm
23134KEJW33 170 mm 280 mm
11.0236
in
88 mm
3.4646
in
1/12 1400 rpm 1600 rpm
23134KEJW33C2 170 mm 280 mm
11.0236
in
88 mm
3.4646
in
1/12 1400 rpm 1600 rpm
23134KEJW33C3 170 mm 280 mm
11.0236
in
88 mm
3.4646
in
1/12 1400 rpm 1600 rpm
23134KEJW33C4 170 mm 280 mm
11.0236
in
88 mm
3.4646
in
1/12 1400 rpm 1600 rpm
23136EJW33 180 mm 300 mm
11.811
in
96 mm
3.7795
in
N/A 1300 rpm 1500 rpm
23136EJW33C2 180 mm 300 mm
11.811
in
96 mm
3.7795
in
N/A 1300 rpm 1500 rpm
23136EJW33C3 180 mm 300 mm
11.811
in
96 mm
3.7795
in
N/A 1300 rpm 1500 rpm
23136EJW33C4 180 mm 300 mm
11.811
in
96 mm
3.7795
in
N/A 1300 rpm 1500 rpm
  Results 901 - 925 of 1000 « 36 37 38 39 40 
<