Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Spherical Roller Bearings - Steel Cage
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Steel Cage > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,481 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Steel Cage

For CAD models and more information, click Directly on the part number below.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.




Add To Cart Request Quote
   
  Results 76 - 100 of 1000 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

21315EJW33VSL609 75 mm 160 mm
6.2992
in
37 mm
1.4567
in
N/A N/A N/A
21315KEJW33 75 mm 160 mm
6.2992
in
37 mm
1.4567
in
1/12 3600 rpm 4300 rpm
21315KEJW33C3 75 mm 160 mm
6.2992
in
37 mm
1.4567
in
1/12 3600 rpm 4300 rpm
21316EJW33 80 mm 170 mm
6.6929
in
39 mm
1.5354
in
N/A 3400 rpm 4100 rpm
21316EJW33C2 80 mm 170 mm
6.6929
in
39 mm
1.5354
in
N/A 3400 rpm 4100 rpm
21316EJW33C3 80 mm 170 mm
6.6929
in
39 mm
1.5354
in
N/A 3400 rpm 4100 rpm
21316EJW33C4 80 mm 170 mm
6.6929
in
39 mm
1.5354
in
N/A 3400 rpm 4100 rpm
21316EJW33VSL609 80 mm 170 mm
6.6929
in
39 mm
1.5354
in
N/A N/A N/A
21316EJW841C3 80 mm 170 mm
6.6929
in
39 mm
1.5354
in
N/A 3400 rpm 4100 rpm
21316KEJW33 80 mm 170 mm
6.6929
in
39 mm
1.5354
in
1/12 3400 rpm 4100 rpm
21316KEJW33C3 80 mm 170 mm
6.6929
in
39 mm
1.5354
in
1/12 3400 rpm 4100 rpm
21317EJW33 85 mm 180 mm
7.0866
in
41 mm
1.6142
in
N/A 3200 rpm 3900 rpm
21317EJW33C2 85 mm 180 mm
7.0866
in
41 mm
1.6142
in
N/A 3200 rpm 3900 rpm
21317EJW33C3 85 mm 180 mm
7.0866
in
41 mm
1.6142
in
N/A 3200 rpm 3900 rpm
21317EJW33C4 85 mm 180 mm
7.0866
in
41 mm
1.6142
in
N/A 3200 rpm 3900 rpm
21317EJW33VSL609 85 mm 180 mm
7.0866
in
41 mm
1.6142
in
N/A N/A N/A
21317KEJW33 85 mm 180 mm
7.0866
in
41 mm
1.6142
in
1/12 3200 rpm 3900 rpm
21317KEJW33C3 85 mm 180 mm
7.0866
in
41 mm
1.6142
in
1/12 3200 rpm 3900 rpm
21318EJW33 90 mm 190 mm
7.4803
in
43 mm
1.6929
in
N/A 3100 rpm 3700 rpm
21318EJW33C2 90 mm 190 mm
7.4803
in
43 mm
1.6929
in
N/A 3100 rpm 3700 rpm
21318EJW33C3 90 mm 190 mm
7.4803
in
43 mm
1.6929
in
N/A 3100 rpm 3700 rpm
21318EJW33C4 90 mm 190 mm
7.4803
in
43 mm
1.6929
in
N/A 3100 rpm 3700 rpm
21318KEJW33 90 mm 190 mm
7.4803
in
43 mm
1.6929
in
1/12 3100 rpm 3700 rpm
21318KEJW33C3 90 mm 190 mm
7.4803
in
43 mm
1.6929
in
1/12 3100 rpm 3700 rpm
21319EJW33 95 mm 200 mm
7.874
in
45 mm
1.7717
in
N/A 3000 rpm 3600 rpm
  Results 76 - 100 of 1000  1 2 3 4 5 »  
<