Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
151 - 200 of 1506 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

22207KEJW33 N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 8700 rpm N/A 7000 rpm N/A CAD Icon (for items table)
22207KEJW33C3 N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 8700 rpm N/A 7000 rpm N/A CAD Icon (for items table)
22208EJW33 N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 7600 rpm N/A 6100 rpm N/A CAD Icon (for items table)
22208EJW33C2 N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 7600 rpm N/A 6100 rpm N/A CAD Icon (for items table)
22208EJW33C3 N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 7600 rpm N/A 6100 rpm N/A CAD Icon (for items table)
22208EJW33C3VSL609 N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 7600 rpm N/A 6100 rpm N/A CAD Icon (for items table)
22208EJW33C4 N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 7600 rpm N/A 6100 rpm N/A CAD Icon (for items table)
22208EJW33VSL609 N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 7600 rpm N/A 6100 rpm N/A CAD Icon (for items table)
22208EJW841 N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 7600 rpm N/A 6100 rpm N/A CAD Icon (for items table)
22208EJW841C3WSLB N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 7600 rpm N/A 6100 rpm N/A CAD Icon (for items table)
22208KEJW33 N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 7600 rpm N/A 6100 rpm N/A CAD Icon (for items table)
22208KEJW33C3 N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 7600 rpm N/A 6100 rpm N/A CAD Icon (for items table)
22209EJW33 N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 6900 rpm N/A 5600 rpm N/A CAD Icon (for items table)
22209EJW33C2 N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 6900 rpm N/A 5600 rpm N/A CAD Icon (for items table)
22209EJW33C3 N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 6900 rpm N/A 5600 rpm N/A CAD Icon (for items table)
22209EJW33C3VSL609 N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 6900 rpm N/A 5600 rpm N/A CAD Icon (for items table)
22209EJW33C4 N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 6900 rpm N/A 5600 rpm N/A CAD Icon (for items table)
22209EJW33C5 N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 6900 rpm N/A 5600 rpm N/A CAD Icon (for items table)
22209EJW33VSL609 N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 0 rpm N/A N/A CAD Icon (for items table)
22209KEJW33 N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 6900 rpm N/A 5600 rpm N/A CAD Icon (for items table)
22209KEJW33C3 N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 6900 rpm N/A 5600 rpm N/A CAD Icon (for items table)
22209KEJW33C3VSL609 N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 6900 rpm N/A 5600 rpm N/A CAD Icon (for items table)
22209KEJW841C3 N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 6900 rpm N/A 5600 rpm N/A CAD Icon (for items table)
22210EJW33 N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 6300 rpm N/A 5100 rpm N/A CAD Icon (for items table)
22210EJW33C2 N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 6300 rpm N/A 5100 rpm N/A CAD Icon (for items table)
22210EJW33C3 N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 6300 rpm N/A 5100 rpm N/A CAD Icon (for items table)
22210EJW33C3SLA N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 6300 rpm N/A 5100 rpm N/A CAD Icon (for items table)
22210EJW33C3VSL609 N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 6300 rpm N/A 5100 rpm N/A CAD Icon (for items table)
22210EJW33C4 N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 6300 rpm N/A 5100 rpm N/A CAD Icon (for items table)
22210EJW33VSL609 N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 6300 rpm N/A 5100 rpm N/A CAD Icon (for items table)
22210EJW841 N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 6300 rpm N/A 5100 rpm N/A CAD Icon (for items table)
22210EJW841C3 N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 6300 rpm N/A 5100 rpm N/A CAD Icon (for items table)
22210EJW841C3WSLB N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 6300 rpm N/A 5100 rpm N/A CAD Icon (for items table)
22210KEJW33 N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 6300 rpm N/A 5100 rpm N/A CAD Icon (for items table)
22210KEJW33C3 N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 6300 rpm N/A 5100 rpm N/A CAD Icon (for items table)
22210KEJW33C3VSL609 N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 6300 rpm N/A 5100 rpm N/A CAD Icon (for items table)
22210KEJW33C4 N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 6300 rpm N/A 5100 rpm N/A CAD Icon (for items table)
22211EJW33 N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 5800 rpm N/A 4700 rpm N/A CAD Icon (for items table)
22211EJW33C2 N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 5800 rpm N/A 4700 rpm N/A CAD Icon (for items table)
22211EJW33C3 N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 5800 rpm N/A 4700 rpm N/A CAD Icon (for items table)
22211EJW33C3SLA N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 5800 rpm N/A 4700 rpm N/A CAD Icon (for items table)
22211EJW33C3VSL609 N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 5800 rpm N/A 4700 rpm N/A CAD Icon (for items table)
22211EJW33C4 N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 5800 rpm N/A 4700 rpm N/A CAD Icon (for items table)
22211EJW33S3 N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 5800 rpm N/A 4700 rpm N/A CAD Icon (for items table)
22211EJW33VSL609 N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 5800 rpm N/A 4700 rpm N/A CAD Icon (for items table)
22211EJW33W8 N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 5800 rpm N/A 4700 rpm N/A CAD Icon (for items table)
22211EJW841 N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 5800 rpm N/A 4700 rpm N/A CAD Icon (for items table)
22211EJW841C3 N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 5800 rpm N/A 4700 rpm N/A CAD Icon (for items table)
22211KEJW33 N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 5800 rpm N/A 4700 rpm N/A CAD Icon (for items table)
22211KEJW33C3 N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 5800 rpm N/A 4700 rpm N/A CAD Icon (for items table)
151 - 200 of 1506 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »