Spherical Roller Bearings - Steel Cage
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Steel Cage
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 1,481 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Steel Cage
For CAD models and more information, click Directly on the part number below.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Results Per Page :
25
50
100
200
Results 976 - 1000 of 1000
Unit of Measure:
Imperial
Metric
Both
«
36
37
38
39
40
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
Bore_Taper
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
CAD
23156EJW45CC08
280
mm
460
mm
18.1100
in
146
mm
5.7480
in
N/A
770
rpm
870
rpm
23156EJW507C08
280
mm
460
mm
18.1100
in
146
mm
5.7480
in
N/A
770
rpm
870
rpm
23156EJW507C08C2
280
mm
460
mm
18.1100
in
146
mm
5.7480
in
N/A
770
rpm
870
rpm
23156EJW507C08C3
280
mm
460
mm
18.1100
in
146
mm
5.7480
in
N/A
770
rpm
870
rpm
23156KEJW507C08
280
mm
460
mm
18.1100
in
146
mm
5.7480
in
1/12
770
rpm
870
rpm
23156KEJW507C08C2
280
mm
460
mm
18.1100
in
146
mm
5.7480
in
1/12
770
rpm
870
rpm
23156KEJW507C08C3
280
mm
460
mm
18.1100
in
146
mm
5.7480
in
1/12
770
rpm
870
rpm
23156KEJW507C08C7
280
mm
460
mm
18.1100
in
146
mm
5.7480
in
1/12
770
rpm
870
rpm
23160EJW33W40W45A
300
mm
500
mm
19.685
in
160
mm
6.299
in
N/A
680
rpm
760
rpm
23160EJW33W40W45AC2
300
mm
500
mm
19.685
in
160
mm
6.299
in
N/A
680
rpm
760
rpm
23160EJW33W45A
300
mm
500
mm
19.685
in
160
mm
6.299
in
N/A
680
rpm
760
rpm
23160EJW33W45AC3
300
mm
500
mm
19.685
in
160
mm
6.299
in
N/A
680
rpm
760
rpm
23160EJW507C08
300
mm
500
mm
19.685
in
160
mm
6.299
in
N/A
680
rpm
760
rpm
23160EJW507C08C3
300
mm
500
mm
19.685
in
160
mm
6.299
in
N/A
680
rpm
760
rpm
23160EJW509C08
300
mm
500
mm
19.685
in
160
mm
6.299
in
N/A
680
rpm
760
rpm
23160EJW509C08C3
300
mm
500
mm
19.685
in
160
mm
6.299
in
N/A
680
rpm
760
rpm
23160KEJW33W40IW45AC3
300
mm
500
mm
19.685
in
160
mm
6.299
in
1/12
680
rpm
760
rpm
23160KEJW33W45A
300
mm
500
mm
19.685
in
160
mm
6.299
in
1/12
680
rpm
760
rpm
23160KEJW33W45AC3
300
mm
500
mm
19.685
in
160
mm
6.299
in
1/12
680
rpm
760
rpm
23160KEJW507C08
300
mm
500
mm
19.685
in
160
mm
6.299
in
1/12
680
rpm
760
rpm
23160KEJW507C08C3
300
mm
500
mm
19.685
in
160
mm
6.299
in
1/12
680
rpm
760
rpm
23160KEJW507C08C4
300
mm
500
mm
19.685
in
160
mm
6.299
in
1/12
680
rpm
760
rpm
23164EJW45CC08
320.000
mm
540
mm
21.2600
in
176
mm
6.9290
in
N/A
620
rpm
690
rpm
23164EJW507C08
320.000
mm
540
mm
21.2600
in
176
mm
6.9290
in
N/A
620
rpm
690
rpm
23164EJW507C08C2
320.000
mm
540
mm
21.2600
in
176
mm
6.9290
in
N/A
620
rpm
690
rpm
Results 976 - 1000 of 1000
«
36
37
38
39
40
<