COMPANY HEADER
CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
1001 - 1025 of 1481 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

d - Bore (mm)

Lubrication Type

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Add To Cart/Request Quote
N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A N/A 620 rpm N/A 690 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A N/A 620 rpm N/A 690 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A N/A 620 rpm N/A 690 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A N/A 620 rpm N/A 690 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 1/12 N/A 620 rpm N/A 690 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 1/12 N/A 620 rpm N/A 690 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 1/12 N/A 620 rpm N/A 690 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 1/12 N/A 620 rpm N/A 690 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 340.000 mm N/A 580 mm22.8350 in N/A 190 mm7.48 in N/A N/A 570 rpm N/A 630 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 340.000 mm N/A 580 mm22.8350 in N/A 190 mm7.48 in N/A N/A 570 rpm N/A 630 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 340.000 mm N/A 580 mm22.8350 in N/A 190 mm7.48 in N/A N/A 570 rpm N/A 630 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 340.000 mm N/A 580 mm22.8350 in N/A 190 mm7.48 in N/A N/A 570 rpm N/A 630 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 340.000 mm N/A 580 mm22.8350 in N/A 190 mm7.48 in N/A 1/12 N/A 570 rpm N/A 630 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 340.000 mm N/A 580 mm22.8350 in N/A 190 mm7.48 in N/A 1/12 N/A 570 rpm N/A 630 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 340.000 mm N/A 580 mm22.8350 in N/A 190 mm7.48 in N/A 1/12 N/A 570 rpm N/A 630 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 340.000 mm N/A 580 mm22.8350 in N/A 190 mm7.48 in N/A 1/12 N/A 570 rpm N/A 630 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360.000 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A N/A 530 rpm N/A 590 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360.000 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A N/A 530 rpm N/A 590 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360.000 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A N/A 530 rpm N/A 590 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360.000 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A N/A 530 rpm N/A 590 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360.000 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A N/A 530 rpm N/A 590 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360.000 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A N/A 530 rpm N/A 590 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360.000 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A N/A 530 rpm N/A 590 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360.000 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A N/A 530 rpm N/A 590 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360.000 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A N/A 530 rpm N/A 590 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
1001 - 1025 of 1481 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »