COMPANY HEADER
CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
1051 - 1075 of 1481 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

d - Bore (mm)

Lubrication Type

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Add To Cart/Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A 1/12 N/A 2300 rpm N/A 2700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A 1/12 N/A 2300 rpm N/A 2700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 200 mm7.874 in N/A 69.800 mm2.7480 in N/A N/A 2000 rpm N/A 2300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 200 mm7.874 in N/A 69.800 mm2.7480 in N/A N/A 2000 rpm N/A 2300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 200 mm7.874 in N/A 69.800 mm2.7480 in N/A N/A 2000 rpm N/A 2300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 200 mm7.874 in N/A 69.800 mm2.7480 in N/A N/A 2000 rpm N/A 2300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 200 mm7.874 in N/A 69.800 mm2.7480 in N/A N/A N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 200 mm7.874 in N/A 69.800 mm2.7480 in N/A 1/12 N/A 2000 rpm N/A 2300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 200 mm7.874 in N/A 69.800 mm2.7480 in N/A 1/12 N/A 2000 rpm N/A 2300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 200 mm7.874 in N/A 69.800 mm2.7480 in N/A 1/12 N/A 2000 rpm N/A 2300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A N/A 1800 rpm N/A 2100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A N/A 1800 rpm N/A 2100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A N/A 1800 rpm N/A 2100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A N/A N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A N/A 1800 rpm N/A 2100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A N/A N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 1/12 N/A 1800 rpm N/A 2100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 1/12 N/A 1800 rpm N/A 2100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 1/12 N/A 1800 rpm N/A 2100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 1/12 N/A 1800 rpm N/A 2100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A N/A 1700 rpm N/A 1900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A N/A 1700 rpm N/A 1900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A N/A 1700 rpm N/A 1900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A N/A 1700 rpm N/A 1900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A N/A N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
1051 - 1075 of 1481 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »