COMPANY HEADER
CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
1226 - 1250 of 1481 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

d - Bore (mm)

Lubrication Type

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Add To Cart/Request Quote
N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A 1/30 N/A 2000 rpm N/A 2400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A 1/30 N/A 2000 rpm N/A 2400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A 1/30 N/A 2000 rpm N/A 2400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 210 mm8.2677 in N/A 69 mm2.7165 in N/A N/A 1800 rpm N/A 2100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 210 mm8.2677 in N/A 69 mm2.7165 in N/A N/A 1800 rpm N/A 2100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 210 mm8.2677 in N/A 69 mm2.7165 in N/A N/A 1800 rpm N/A 2100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 210 mm8.2677 in N/A 69 mm2.7165 in N/A N/A 1800 rpm N/A 2100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 210 mm8.2677 in N/A 69 mm2.7165 in N/A N/A N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 210 mm8.2677 in N/A 69 mm2.7165 in N/A N/A 1800 rpm N/A 2100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 210 mm8.2677 in N/A 69 mm2.7165 in N/A N/A 1800 rpm N/A 2100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 210 mm8.2677 in N/A 69 mm2.7165 in N/A N/A 1800 rpm N/A 2100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 210 mm8.2677 in N/A 69 mm2.7165 in N/A 1/30 N/A 1800 rpm N/A 2100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 210 mm8.2677 in N/A 69 mm2.7165 in N/A 1/30 N/A 1800 rpm N/A 2100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 210 mm8.2677 in N/A 69 mm2.7165 in N/A 1/30 N/A 1800 rpm N/A 2100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A N/A 1700 rpm N/A 2000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A N/A 1700 rpm N/A 2000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A N/A 1700 rpm N/A 2000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A N/A 1700 rpm N/A 2000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A N/A 1700 rpm N/A 2000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A N/A 1700 rpm N/A 2000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A N/A 1700 rpm N/A 2000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A N/A 1700 rpm N/A 2000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A 1/30 N/A 1700 rpm N/A 2000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A 1/30 N/A 1700 rpm N/A 2000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A N/A 1500 rpm N/A 1800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
1226 - 1250 of 1481 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »